Page top

ZG2

Smart Sensor (2D Measurement Sensor)

ZG2

2D Laser Profile Measurement System. ZG2 debut! Achieving stable measurement through innovative technology.

Sensor Heads

Optical system Regular
reflective
Diffuse
reflective
Diffuse
reflective
Regular
reflective
Diffuse
reflective
Regular
reflective
Diffuse
reflective
Meas-
urement
range
Width
direction
22.3 ± 0.5
mm
10.6 ± 0.4
mm
50 ± 3
mm
44 ± 2
mm
100 ± 12
mm
94 ± 10
mm
210 ± 48 mm
Height
direction
3 mm (typical) 8 mm (typical) 22 mm (typical) 70 mm (typical)
Resolution Width
direction
0.25 μm 1 μm 2.5 μm 6 μm
Height
direction
5 μm
(3mm/631pixels)
13 μm
(8 mm/631 pixels)
35 μm
(22 mm/631 pixels)
111 μm
(70 mm/
631 pixels)
Model ZG2-WDS3VT 2M ZG2-WDS8T 2M ZG2-WDS22 2M ZG2-WDS70 2M
ZG2-WDS3VT 0.5M ZG2-WDS8T 0.5M ZG2-WDS22 0.5M ZG2-WDS70 0.5M

∗ For details, see the Ratings and Specifications Table.

Sensor Controllers

Appearance Power supply Output type Model
2041_lu_2_1
24 VDC NPN ZG2-WDC11A *
ZG2-WDC11
PNP ZG2-WDC41A *
ZG2-WDC41

* Setup support software for PC is attached.

Data Storage Unit

Appearance Power supply Output type Model
2041_lu_3_1
24 VDC NPN ZG2-DSU11
PNP ZG2-DSU41

Accessories (Order Separately)

Real-time Parallel Output Unit

Appearance Output type Model
2041_lu_4_1
NPN ZG-RPD11
PNP ZG-RPD41

Sensor Head Extension Cable (Robot Cable)

Appearance Cable length Model Qty
2041_lu_5_1
25 m ZG2-XC25CR 1
15 m ZG2-XC15CR 1
8 m ZG2-XC8CR 1
3 m ZG2-XC3CR 1

RS-232C Cable

Connecting device Model Qty
For PLC/PT connection (2 m) ZS-XPT2 1
For personal computer connection (2 m) ZS-XRS2 1

Parallel Mounting Adaptor

Appearance Model
2041_lu_7_1
ZS-XPM1 For 1 Unit
2041_lu_7_2
ZS-XPM2 For 2 Units or more

Controller Link Unit

Appearance Model
2041_lu_8_1
ZS-XCN

Memory Card

Capacity Model
256 MB HMC-EF283
512 MB HMC-EF583