Page top

CRT1-VAD04[][] / VDA02[][]

Analog I/O Slave Units with MIL Connectors/e-CON Connectors

CRT1-VAD04[][] / VDA02[][]

Analog Slave Units with the Industry's Narrowest Width Help Save Space in Equipment and Panels

The series includes Slave Units with a width of only 15 mm, the narrowest in the industry. Models with e-CON connectors boast a width of only 23 mm, making them the smallest in their class to save even more space.

I/O interface wiring can be performed easily with either MIL connectors or e-CON connectors.

Just make a few switch settings to complete Unit setup.

Enhanced Smart functions in a slim body. Reduce your total cost of operation by collecting maintenance data by using only the Slave Unit.