Page top

CJ2H-CPU6[]

CJ-series CJ2H CPU Units

CJ2H-CPU6[]

Small, Fast, Flexible: Inheriting and improving CJ1 features, the CJ2 CPU Units is the best choice for the machine control with high-speed and high-capacity.

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

CJ2H CPU Units

Product
name
Specifications Current
consumption
(A)
Model Stand-
ards
I/O capacity/
Mountable Units
(Expansion
Racks)
Program
capacity
Data memory
capacity
LD
instruction
execution
time
5 V 24 V
CJ2H
CPU
Units
2045_lu_1_1
2,560 points/
40 Units
(3 Expansion
Racks max.)
400K
steps
832K words
DM: 32K words
EM: 32K words ×
25 banks
0.016 μs 0.42 * --- CJ2H-CPU68 UC1, N,
L, CE
250K
steps
512K words
DM: 32K words
EM: 32K words ×
15 banks
CJ2H-CPU67
150K
steps
352K words
DM: 32K words
EM: 32K words ×
10 banks
CJ2H-CPU66
100K
steps
160K words
DM: 32K words
EM: 32K words ×
4 banks
CJ2H-CPU65
50K
steps
160K words
DM: 32K words
EM: 32K words ×
4 banks
CJ2H-CPU64

* Add 0.15 A per Adapter when using NT-AL001 RS-232C/RS-422A Adapters.
   Add 0.04 A per Adapter when using CJ1W-CIF11 RS-422A Adapters.
   Add 0.20A/Unit when using NV3W-M[]20L(-V1) Programmable Terminals.

Accessories

The following accessories come with CPU Unit:

Item Specification
Battery CJ1W-BAT01
End Cover CJ1W-TER01 (necessary to be mounted at the right end of CPU Rack)
End Plate PFP-M (2 pcs)

Note: A serial port (RS-232C) connector is not provided. Purchase a connector separately for serial port connection.
         Plug : XM3A-0921 (manufactured by OMRON) or equivalent
         Hood : XM2S-0911-E (manufactured by OMRON) or equivalent