Page top

H5CN

Digital Timer

H5CN

Miniature DIN-sized (48 x 48 mm) Quartz Timer with Abundant Series Versions

Caution: All units are in millimeters unless otherwise indicated.

Dimensions without Flush Mounting Adapter

H5CN-X[]N/-Y[]N/-X[]NS (Flush Mounting/Surface Mounting Models)

H5CN Dimensions 2

H5CN-X[]NM (Flush Mounting/Surface Mounting Models)

H5CN Dimensions 3

Dimensions with Flush Mounting Adapter

H5CN-X[]N/-Y[]N/-X[]NS (Adapter Ordered Separately)

H5CN Dimensions 5

H5CN-X[]NM (Adapter Ordered Separately)

H5CN Dimensions 6

Panel Cutout

The standard panel cutout is as below. (Panel cutout conforms to DIN 43700.)

H5CN Dimensions 7

Gang-mounting of more than 2 units (horizontally)

H5CN Dimensions 8

Note: 1. Panel thickness: 1 to 5 mm
           2. When gang-mounting the Unit, the orientation of the Adapter must be changed depending on whether Units are
                mounted horizontally or vertically.
           3. No cover: N = (48n − 2.5) +1/−0
                With hard cover: N = {48n − 2.5 + (n − 1) x 3} +1/−0

Dimensions with Front Connecting Socket

H5CN Dimensions 11

Flush Mounting

H5CN Dimensions 12

Note: These dimensions vary with the kind of DIN track (reference value).

Accessories (Order Separately)

Track Mounting/Front Connecting Socket

P2CF-08

H5CN Dimensions 15

Track Mounting/Front Connecting Socket

P2CF-11

H5CN Dimensions 17

Back Connecting Socket

P3G-08

H5CN Dimensions 19

P3GA-11

H5CN Dimensions 20

Protective Cover

The Protective Cover shields the front panel, particularly the count value setting section from dust, dirt and water, and prevent malfunctioning of the Timer due to static electricity.

H5CN Dimensions 22

Note: 1. The Hard Protective Cover prevents the set count value from being altered due to accidental contact with the
              pushtype thumbwheel switch.
           2. The Soft Protective Cover allows the set value to be set by depressing the thumbwheel switches through it.
                It may be, however, difficult to make setting changes of the Timer with the Y92A-48B Protective Cover
                 attached, which must be taken into consideration before using the Y92A-48B Protective Cover.

Mounting Track

PFP-100N, PFP-50N

H5CN Dimensions 24

Note: The values shown in parentheses are for the PFP-50N.

PFP-100N2

H5CN Dimensions 25

End Plate

PFP-M

H5CN Dimensions 27

Spacer

PFP-S

H5CN Dimensions 29