Page top

H5CN

Digital Timer

H5CN

Miniature DIN-sized (48 x 48 mm) Quartz Timer with Abundant Series Versions

Ratings

Item Contact output Transistor output
Rated supply voltage 100 to 240 VAC (50/60 Hz), 12 to 48 VDC
(permissible ripple: 20% max.) *1
12 to 48 VDC (permissible ripple: 20% max.)
Operating voltage range 85% to 110% of rated supply voltage
Power consumption Approx. 12 VA at 240 VAC
Approx. 2.5 W at 48 VDC
Approx. 2.5 W at 48 VDC
Mounting method Surface mounting or flush mounting
Display 7-segment LEDs (10-mm-high characters), UP indicator
Input method Contact open and short-circuit input Open-collector transistor ON/OFF input
Resetting system and
gate input
Reset by power-OFF *2:
min. power OFF time: 0.5 s
External reset or gate (common to contact and transistor inputs): min. reset input signal
width: 0.02 s; residual voltage: 2 V max.
Output mode N mode (Power ON-delay)
Control outputs SPDT: 3 A at 250 VAC, resistive load (cosφ
= 1)
Open collector: 100 mA max. at 30 VDC max.
Ambient temperature Operating: -10°C to 55°C (with no icing or condensation)
Storage: -25°C to 65°C (with no icing or condensation)
Ambient humidity Operating: 35% to 85%
Case color Light gray (Munsell 5Y7/1)

*1. Models with memory backup function are available only for AC power.
*2. The H5CN-X[]NM cannot be reset by turning OFF the power.

Characteristics

Accuracy of operating time ±0.01% ±0.05 s max. *1, ±0.005% ±0.03 s max. *2, *3
Setting error
Influence of voltage
Influence of temperature
Insulation resistance 100 MΩ min. (at 500 VDC) (between current-carrying terminal and exposed non-
current carrying metal parts, between power supply circuit and control output circuit)
Dielectric strength 2,000 VAC, 50/60 Hz for 1 min (between current-carrying terminal and exposed non-
current-carrying metal parts, between power supply circuit and control output circuit)
Impulse withstand voltage 6 kV (between power supply terminal)
6 kV (between current-carrying terminal and exposed non-current carrying metal parts)
Noise immunity Square-wave noise by noise simulator
AC: ±2 kV (between power supply terminals)
DC: ±480 V (between power supply terminals), ±500 V (between input terminals)
Static immunity Malfunction: 8 kV
Vibration resistance Destruction:10 to 55 Hz with 0.75-mm single amplitude each in 3 directions for 2 hours
each
Malfunction:10 to 55 Hz with 0.5-mm single amplitude each in 3 directions for 10
minutes each
Shock resistance Destruction:300 m/s2 3 times each in 6 directions
Malfunction:100 m/s2 3 times each in 6 directions
Life expectancy Mechanical:10,000,000 operations min.
Electrical:100,000 operations min. (3 A at 250 VAC, resistive load)
Memory backup storage
method *4
Non-volatile memory (Number of writes: 1 million times, Data retention: 10 years)
Weight Approx. 110 g

*1. When timer operation is started by power application. This does not apply to the H5CN-X[]NM. The H5CN-X[]NM
       cannot be reset by tuning OFF the power.
*2. When timer operation is started after a reset input has been applied.
*3. These values represent the total accuracy of the timer including the repeat accuracy, setting error, and variation due
       to voltage and temperature changes. Note that they also comprise errors due to the rise time of the power source
       and the operating times of the internal and output circuits.
*4. This applies only to the H5CN-X[]NM.

Applicable Standards

Approved safety standards UL508/CSA C22.2 No. 14
conforms to EN61812-1 (Pollution degree 2/overvoltage category III)
CCC: Pollution degree 2, Overvoltage category II
EMC (EMI) EN61812-1
Emission Enclosure: EN55011 Group 1 class A
Emission AC mains: EN55011 Group 1 class A
(EMS) EN61812-1
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
Immunity Surge: IEC61000-4-5
Immunity Conducted Disturbance: IEC61000-4-6
Immunity Voltage Dip/Interruption:IEC61000-4-11

Life-test Curve (Reference Values)

H5CN Specifications 6

A maximum current of 0.15A can be switched at 125 VDC (cosφ = 1)
Maximum current of 0.1 A can be switched if L/R is 7 ms. In both cases, a life of 100,000 operations can be expected. The minimum applicable load is 10 mA at 5 VDC (failure level: P reference value).