Page top

CJ1W-NC[][]4

CJ-series Position Control Units (High-Speed type)

CJ1W-NC[][]4

Motion Control Capabilities with Unit Synchronization and Even Higher Speed

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

Position Control Units

Unit
type
Name Specifications No. of
unit
numbers
allocated
Current
consumption (A)
Model Stand-
ards
Control method/
Control output
interface
Number
of control
axes
5 V
system
24 V
system
CJ1
Special
I/O
Units
Position
Control
Units
(High-
Speed
type)
Pulse-train open-
collector output with
Pulse Counter Function
2 axes 2 0.27 --- CJ1W-NC214 UC1,
CE
4 axes 0.31 --- CJ1W-NC414
Pulse-train line-driver
output with Pulse
Counter Function
2 axes 2 0.27 --- CJ1W-NC234
4 axes 0.31 --- CJ1W-NC434

Note: This unit cannot be used with the Machine Automation Controller NJ-series.

Support Software

Product
name
Specifications Model Stand-
ards
Number of
licenses
Media
FA
Integrated
Tool
Package
CX-One
Ver.4.[]
The CX-One is a comprehensive software package
that integrates Support Software for OMRON PLCs
and components.
CX-One Ver.4.[] includes CX-Programmer Ver.9.[].
1 license
*
DVD CXONE-AL01D-V4 ---

Note: For details, refer to the CX-One Catalog (Cat. No. R134), visit your local OMRON website.
* Multi licenses (3, 10, 30, or 50 licenses) and DVD media without licenses are also available for the CX-One.

Connecting Cables

Applicable Units Applicable Servo Drive Number of
control axes
Cable
Length
Model
Output Type Model Name Model
Open-collector
output
CJ1W-NC[]14 OMNUC G/G5 Series R88D-GT/-KT 1 axis 1m XW2Z-100J-G13
3m XW2Z-300J-G13
SMARTSTEP2 R7D-BP 1m XW2Z-100J-G16
3m XW2Z-300J-G16
OMNUC G/G5 Series R88D-GT/-KT 2 axes 1m XW2Z-100J-G5
3m XW2Z-300J-G5
SMARTSTEP2 R7D-BP 1m XW2Z-100J-G8
3m XW2Z-300J-G8
Line-driver
output
CJ1W-NC[]34 OMNUC G/G5 Series R88D-GT/-KT 1 axis 1m XW2Z-100J-G9
5m XW2Z-500J-G9
10m XW2Z-10MJ-G9
SMARTSTEP2 R7D-BP 1m XW2Z-100J-G12
5m XW2Z-500J-G12
10m XW2Z-10MJ-G12
OMNUC G/G5 Series R88D-GT/-KT 2 axes 1m XW2Z-100J-G1
5m XW2Z-500J-G1
10m XW2Z-10MJ-G1
SMARTSTEP2 R7D-BP 1m XW2Z-100J-G4
5m XW2Z-500J-G4
10m XW2Z-10MJ-G4

Devices for External Signal Connection

Devices for External Signal Connection

Name Specifications Model
Connecting Cables for Connector Terminal Block Cable length: 0.5 m XW2Z-C50X
Cable length: 1.0 m XW2Z-100X
Cable length: 2.0 m XW2Z-200X
Cable length: 3.0 m XW2Z-300X
Cable length: 5.0 m XW2Z-500X
Cable length: 10.0 m XW2Z-010X
Connector Terminal Block 20-points, M3 screw terminal XW2D-20G6

Servo Drive Connector

Name Specifications Model
Connector Socket For a 50-pin MIL plug-crimp socket connector
For AWG24
XG5M-5032-N
Connector Cover For a 50-pin MIL plug-crimp socket connector XG5S-5022

Cables with Crimp Terminals (20 Poles)

Cable Length Model
1.0 m XW2Z-100F
1.5 m XW2Z-150F
2.0 m XW2Z-200F
3.0 m XW2Z-300F
5.0 m XW2Z-500F
10.0 m XW2Z-010F
15.0 m XW2Z-15MF
20.0 m XW2Z-20MF

Accessories

MIL Connectors are not included. Use one of the applicable connector or a dedicated cable with connectors listed above.