Page top

H5AN

Digital Timer

H5AN

DIN-sized (72 × 72 mm) Quartz Timer with Multiple Functions

(Unit: mm)

H5AN

H5AN Dimensions 1

Note: 1. The panel cutouts for the H5AN are as shown (according to DIN437000).
         2. The recommended mounting panel thickness is from 1 to 5 mm.
         3. Use the mounting bracket (sold together) to mount the digital timer.
             Use model number Y92H-5 (2 pcs) to order additional brackets.

Panel Cutouts

(Panel cutout conforms to DIN 43700)

H5AN Dimensions 2

(When N units are flush-mounted horizontally.)

H5AN Dimensions 3

(n-1) × 72 + 70 min. (including a tolerance of 2 mm)