Wide time range from 1/100 seconds to 9999 hrs.
Digital Timer
about this Product Family
last update: September 24, 2012
Wide time range from 1/100 seconds to 9999 hrs.
Built-in power supply incorporated in timer enables direct connection of sensors and other components.
Draw-out construction allows maintenance without disconnecting the wiring.
Power supply freely selectable within a range of 100 to 240 VAC; a DC-operated version is also available.
Control outputs of both contact type and solid-state type simultaneously available.
Seven operating modes (N, F, C, R, K, P, and Q) are available.
last update: September 24, 2012