Page top

CJ1W-CIF11

SYSMAC Option RS-422A Converter

CJ1W-CIF11

The RS-232C port of the SYSMAC series can be changed into RS-422A/485 port.

General Specifications

Item Specification
Dimensions 18.2 × 34.0 × 38.8 mm (W × H × D)
Weight 20 g max.
Ambient operating temperature 0 to 55 ° C
Ambient storage temperature -20 to 75 ° C
Ambient operating humidity 10%to 90%(with no condensation)
Rated power supply voltage 5 V (Supplied from pin 6 of the RS-232C connector.)
Current consumption 40 mA max.
Operating atmosphere No corrosive gases
Vibration resistance Same as SYSMAC CS/CJ Series.
Shock resistance Same as SYSMAC CS/CJ Series.
Isolation method Not isolated
Maximum communications distance 50 m