Page top

E5L

Electronic Thermostat

E5L

Ideal for Simple Built-in Control.

Electronic Thermostats

E5L-A[]

Size Type Control method Control output Model
45 × 35 mm Plug-in ON/OFF operation Relay E5L-A -30-20
E5L-A 0-50
E5L-A 0-100
E5L-A 100-200

E5L-C[]

Size Type Control method Control output Model
45 × 35 mm Plug-in ON/OFF operation Relay E5L-C -30-20
E5L-C 0-100
E5L-C 100-200

Note:The E5L-C is not available with a set temperature range of 0 to 50°C.

Options (Order Separately)

Sockets

Type Model
Front-connecting Socket PTF14A
PTF14A-E