Page top

A22TK

Safety Key Selector Switch

A22TK

Key-type Selector Switch with Direct Opening Mechanism

Approved Standard Ratings

  • UL, cUL (File No. E41515): 6 A at 220 VAC, 10 A at 110 VAC
  • TÜV (EN60947-5-1) (Low Voltage Directive): 3 A at 220 VAC
  • CCC (GB/T 14048.5): 3 A at 240 VAC, 1.5 A at 24 VDC

Certified Standards

Certification body Standards File No.
UL *1 UL508, C22.2 No.14 E41515
TÜV SÜD EN60947-5-1
(certified direct opening mechanism)
Consult your OMRON representative for details.
CQC(CCC) GB/T 14048.5
KOSHA EN60947-5-1

Note: Only models with NC contacts have a direct opening mechanism.
*1. UL-certification for CSA C22.2 No. 14 has been obtained. (Certification has been obtained for the Switch Unit only)

Ratings

Contacts (Standard load)

Rated carry current
(A)
Rated voltage
(V)
Rated current (A)
AC15
(inductive load)
AC12
(resistive load)
DC13
(inductive load)
DC12
(resistive load)
10 24 VAC 10 10 --- ---
110 5 10
220 3 6
380 2 3
440 1 2
24 VDC --- --- 1.5 10
110 0.5 2
220 0.2 0.6
380 0.1 0.2

Note: 1. Rated current values are determined according to the testing conditions. The above ratings were obtained by
              conducting tests under the following conditions.
              (1) Ambient temperature: 20±2C°
              (2) Ambient humidity: 65±5% RH
              (3)Operating frequency: 20 operations/minute
           2. Minimum applicable load: 10 mA at 5 VDC

Characteristics

Model A22TK
Allowable operating
frequency
Mechanical 30 operations/minute max.
Electrical 30 operations/minute max.
Insulation resistance 100 MΩ min. (at 500 VDC)
Dielectric strength Between terminals of same polarity 2,500 VAC, 50/60 Hz for 1 min.
Between each terminal and ground 2,500 VAC, 50/60 Hz for 1 min.
Vibration resistance *1 10 to 55 Hz, 1.5-mm double amplitude (within 1 ms)
Shock resistance Destruction 1000 m/s2
Malfunction *1 250 m/s2 max.
Durability Mechanical 100,000 operations min.
Electrical 100,000 operations min.
Ambient operating temperature *2 20 to +70°C
Ambient operating humidity 35% to 85%RH
Ambient storage temperature 40 to +70°C
Degree of protection IP65 *3
Electric shock protection class Class II
PTI (tracking characteristic) 175
Degree of contamination 3 (EN60947-5-1)

*1. Malfunction within 1 ms.
*2. With no icing or condensation.
*3. The degree of protection from the front of the panel.
Note: 1. Do not allow the load current to exceed the rated value.
          2. The contact ON/OFF timing is not synchronized. Confirm performance before application.
          3. Once the contacts have been used to switch a load, however, they cannot be used to switch smaller loads. The
               contact surfaces will become rough once they have been used and contact reliability for smaller loads may be
               reduced.