The larger characters and wider viewing angle join a bright display for easy reading even in well-lit locations.
Multifunction Preset Counter
about this Product Family
last update: November 24, 2020
The larger characters and wider viewing angle join a bright display for easy reading even in well-lit locations.
We increased the number of display segments to make setting parameters even easier.
Using Green When Output Is OFF Using Orange When Output Is ON
*Display colors can be switched only on models with terminal blocks.
The shorter body enables mounting in thin control panels.
At only 59 mm, the shortest body for any industrial counter.
At only 78 mm, the shortest body for any industrial counter that isolates the power supply and input circuits.
*Models with Sockets: 63.7 mm (case dimension)
The above claims apply to counters with a maximum ambient temperature of 55 ºC.
According to OMRON investigations June 2009.
Restricting the set time help prevent incorrect settings.
The number of times that the control output turns ON is counted and an alarm is displayed when a preset count is exceeded.
A Twin Counter Mode has been added to enable using two counters with only one unit.
*Only two-stage models.
Replace the front panel with an Optional Front Panel to change the basic color from black to light gray or white.
• Optional Front Panels let you match the color of the panel or surrounding devices.
Worry-free application is possible in locations subject to water.
*When the Y92S-29 Waterproof Packing is used.
New input modes have been added to the new models.
Now you can handle a wider range of applications.
(1) One-input measurement
Measurement operation with one input.
Select the HI-LO, AREA, HI-HI, or LO-LO output mode.
(2) Independent Measurement for Two Inputs
Measurement operation with two independent inputs.
(4) Absolute Ratio for Two Inputs
Measuring the ratio between two inputs (CP1/CP2).
(5) Error Ratio between Two Inputs
Measuring the ratio between two inputs ((CP1-CP2)/CP2)).
• Peak/Bottom Displays
• Output Hysteresis
• Output OFF delay
• Switching the measurement method (pulse cycle/pulse width)
• Startup time
• Auto-zero time
• Averaging method, number of averaging times
• Prescaling
• Decimal point position
• AMD-compatible mode
last update: November 24, 2020