Page top

H7CX-A

Multifunction Preset Counter

H7CX-A

DIN 48 × 48 mm Multifunction Preset Counter with a Bright, Easy-to-view, Negative Transmissive LCD

Classifi-
cation
Configuration External
con-
nections
Settings Display
digits
Outputs Power
supply
voltage
Model
Preset
counter
1-stage preset
counter
Total and preset
counter
11-pin
socket
1-stage 4 digits Contact output (SPDT) 100 to 240
VAC
H7CX-A114-N
Transistor output (SPST) H7CX-A114S-N
Contact output (SPDT) 12 to 24
VDC/24 VAC
H7CX-A114D1-N
6 digits Contact output (SPDT) 100 to 240
VAC
H7CX-A11-N
Transistor output (SPST) H7CX-A11S-N
Contact output (SPDT) 12 to 24
VDC/24 VAC
H7CX-A11D1-N
Transistor output (SPST) H7CX-A11SD1-N
Screw
terminals
4 digits Contact output (SPDT) 100 to 240
VAC
H7CX-A4-N
Transistor output (SPST) H7CX-A4S-N
Contact output (SPDT) 12 to 24 VDC H7CX-A4D-N
Transistor output (SPST) H7CX-A4SD-N
6 digits Contact output (SPDT) 100 to 240
VAC
H7CX-A-N
Transistor output (SPST) H7CX-AS-N
Contact output (SPDT) 12 to 24 VDC H7CX-AD-N
Transistor output (SPST) H7CX-ASD-N
1-stage preset
counter
2-stage preset
counter
Total and preset
counter
Batch counter
Dual counter
Twin counter
2-stage 4 digits Contact output
(SPST + SPDT)
100 to 240
VAC
H7CX-A4W-N
Transistor output (DPST) 12 to 24 VDC H7CX-A4WSD-N
Preset
counter/
Tachom-
eter
1-stage preset
counter
2-stage preset
counter
Total and preset
counter
Batch counter
Dual counter
Twin counter
Tachometer
6 digits Contact output
(SPST + SPDT)
100 to 240
VAC
H7CX-AW-N
Transistor output (DPST) H7CX-AWS-N
Contact output
(SPST + SPDT)
12 to 24
VDC/24 VAC
H7CX-AWD1-N
Transistor output (DPST) H7CX-AWSD1-N
Transistor output (DPST) 12 to 24 VDC H7CX-AWSD-N
Contact output (SPDT) +
Transistor output (SPST)
100 to 240
VAC
H7CX-AU-N
Contact output (SPDT) +
Transistor output (SPST)
12 to 24
VDC/24 VAC
H7CX-AUD1-N
Transistor output (DPST) H7CX-AUSD1-N
Note: 1. The functions that are provided depend on the model. Check detailed specifications before ordering.
           2. Refer to Catalog and later for information on H7CX-R Tachometers.

Accessories (Order Separately)

Front Panels (Replacement Part)

Model Color Applicable Counters
Y92P-CXC4G Light gray (5Y7/1) 4-digit Counter
Y92P-CXC4S White (5Y9.2/0.5)
Y92P-CXC4B Black (N1.5)
Y92P-CXC6G Light gray (5Y7/1) 6-digit Counter
Y92P-CXC6S White (5Y9.2/0.5)
Y92P-CXC6B Black (N1.5)
Note: 1. You can change the color of the Front Panel when mounting the Counter. The Counter is shipped with a black
              (N1.5) Front Panel.
           2. "COUNTER" is printed on the front of Replacement Front Panels.

Soft Cover

Models Remarks
Y92A-48F1 ---

Hard Cover

Models Remarks
Y92A-48 ---

Flush Mounting Adapter

Models Remarks
Y92F-30 Included with models with screw terminals.
Y92F-45 Use this Adapter to install the Counter/Tachometer in a cutout previously made for a DIN 72 × 72 mm
device (panel cutout: 68 × 68 mm).

Waterproof Packing

Model Remarks
Y92S-29 Included with models with screw terminals.

Connection Sockets

Model Classification Connectable
Counter/
Tachometers
Remarks
P2CF-11 Front-connecting Socket H7CX-[]11[]-N ---
P2CF-11-E Front-connecting Socket
(Finger-safe Type)
Round crimp terminals cannot be used on Finger-safe Sockets.
Use forked crimp terminals.
P3GA-11 Back-connecting Sockets A Y92A-48G Terminal Cover can be used with the Socket to
create a finger-safe construction.

Terminal Covers for P3GA-11 Back-connecting Socket

Models Remarks
Y92A-48G ---