Page top

H7CN

Solid-state Counter

H7CN

All Required Counter Functions Incorporated in a Compact DIN-sized (48 × 48) Housing

Classification Preset Counter Totalizing
Counter
Input signal
system (Count
& reset inputs)
Contact, Transistor Contact/
Transistor
Mounting
method
Flush mounting, surface mounting
Display 7-segment LEDs (10 mm high), Up indicator 7-segment
LEDs (10
mm high)
Number of
digits
4 digits (0 to 9,999)
Backup power
for memory
protection
No Yes (100 to
240 VAC only)
No Yes
Control output Contact
(SPST-NO)
Contact (SPDT) Contact (SPST-NO) Transistor
(open-collector)
---
Operating
mode
Up
counting
Down
counting
Up
counting
Down
counting
Reversible
counting,
command
input
Reversible
counting,
individual
input
Up
counting
Down
counting
Up
counting
Max.
counting
speed
30
cps
H7CN-
XLN
H7CN-
YLN
H7CN-
XLNM
H7CN-
YLNM
H7CN-
ALN
H7CN-
BLN
--- --- H7CN-
TXL
5
kcps
*1
H7CN-
XHN
H7CN-
YHN
H7CN-
XHNM
H7CN-
YHNM
H7CN-
AHN
H7CN-
BHN
H7CN-
XHNS
H7CN-
YHNS
H7CN-
TXH

*1. Only the transistor input signal is available when the maximum counting speed is 5,000 cps
*2. Specify the power supply voltage when ordering.

Accessories (Order Separately)

Protective Cover Hard Y92A-48B
Soft Y92A-48D
Flush Mounting Adapter Y92F-30

Sockets

Applicable Counter Track Mounted Socket Back Connecting Socket
H7CN-[][] P2CF-08(-E) P3G-08
H7CN-[][]M P2CF-11(-E) P3GA-11