High-visibility, negative transmissive LCD display with 8.5-mm-high characters and built-in red LED backlight at low power consumption.
Total Counter/Time Counter (DIN 48 x 24)
about this Product Family
last update: September 24, 2012
High-visibility, negative transmissive LCD display with 8.5-mm-high characters and built-in red LED backlight at low power consumption.
IP66 with oil resistance and NEMA 4 protection achieved by unifying the front with the case and by using oil-resistant parts and materials.
Compact (80 mm) body.
Just change a switch setting for either an NPN or PNP input.
Supports both external resetting and manual resetting.
Finger-protection terminal block cover prevents electrical shock and conforms to VDE0106, Part 100.
Certified for UL and CSA safety standards.
Complies with EMC standards (EN 61326) and CE Marking.
last update: September 24, 2012