Page top

Item list of H7GP

Total Counter/Time Counter (DIN 48 x 24)

Total Counter/Time Counter (DIN 48 x 24) H7GP

DIN 48 x 24-mm Total Counter/Time Counter with Easy-to-read Displays and Water and Oil Resistance Equivalent to IP66

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 8 of 8

    Model NumberDescription
    100 to 240 VAC, Total Counter, 48 mm x 24 mm, 6 digit, No-voltage/Voltage input selectable=>No-voltage (NPN, contact input)/Voltage input (PNP) selectable, Increment, S080?Contact output, Memory backup, Front: Light gray
    100 to 240 VAC, Total Counter, 48 mm x 24 mm, 6 digit, No-voltage/Voltage input selectable=>No-voltage (NPN, contact input)/Voltage input (PNP) selectable, Increment, S080?Contact output, Memory backup, Front: Black
    12 to 24 VDC, Total Counter, 48 mm x 24 mm, 6 digit, No-voltage/Voltage input selectable=>No-voltage (NPN, contact input)/Voltage input (PNP) selectable, Increment, S080?Contact output, Memory backup, Front: Light gray
    12 to 24 VDC, Total Counter, 48 mm x 24 mm, 6 digit, No-voltage/Voltage input selectable=>No-voltage (NPN, contact input)/Voltage input (PNP) selectable, Increment, S080?Contact output, Memory backup, Front: Black
    100 to 240 VAC, Time Counter, 48 mm x 24 mm, 6 digit, 0.1 h to 99999.9 h/1 s to 99 h 59 min 59 s, No-voltage/Voltage input selectable=>No-voltage (NPN, contact input)/Voltage input (PNP) selectable, S080?Contact output, Memory backup, Front: Light gray
    100 to 240 VAC, Time Counter, 48 mm x 24 mm, 6 digit, 0.1 h to 99999.9 h/1 s to 99 h 59 min 59 s, No-voltage/Voltage input selectable=>No-voltage (NPN, contact input)/Voltage input (PNP) selectable, S080?Contact output, Memory backup, Front: Black
    12 to 24 VDC, Time Counter, 48 mm x 24 mm, 6 digit, 0.1 h to 99999.9 h/1 s to 99 h 59 min 59 s, No-voltage/Voltage input selectable=>No-voltage (NPN, contact input)/Voltage input (PNP) selectable, S080?Contact output, Memory backup, Front: Light gray
    12 to 24 VDC, Time Counter, 48 mm x 24 mm, 6 digit, 0.1 h to 99999.9 h/1 s to 99 h 59 min 59 s, No-voltage/Voltage input selectable=>No-voltage (NPN, contact input)/Voltage input (PNP) selectable, S080?Contact output, Memory backup, Front: Black

    All Items 1 - 8 of 8