Total Counter/Time Counter (DIN 72 x 36)
DIN 72 x 36-mm Total Counter/Time Counter with Easy-to-read Displays and Water and Oil Resistance Equivalent to IP66
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
H7HP-A | Total Counter/Time Counter, 6 digits, 100 to 240 VAC, Light gray |
H7HP-AB | Total Counter/Time Counter, 6 digits, 100 to 240 VAC, Black |
H7HP-AD | Total Counter/Time Counter, 6 digits, 12 to 24 VDC, Light gray |
H7HP-ADB | Total Counter/Time Counter, 6 digits, 12 to 24 VDC, Black |
H7HP-C8 | Total Counter, 8 digits, 100 to 240 VAC, Light gray |
H7HP-C8B | Total Counter, 8 digits, 100 to 240 VAC, Black |
H7HP-C8D | Total Counter, 8 digits, 12 to 24 VDC, Light gray |
H7HP-C8DB | Total Counter, 8 digits, 12 to 24 VDC, Black |