Page top

CS1W-DRM21-V1

CS-series DeviceNet Unit

CS1W-DRM21-V1

A DeviceNet Unit for the CS Series That Boasts Industry-leading Performance and Functions

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL(Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

Product Appearance Specifications Model Stand-
ards
Number
of
licenses
Media
DeviceNet
Unit
23_lu_1_1 For CS Series
Functions as either a master or a slave.
2,048 I/O points
CS1W-DRM21-V1 UC1,
N, L,
CE
CX-One FA
Integrated
Tool Package
Ver.4.[]
The CX-One is a package that
integrates the Support Software for
OMRON PLCs and components.

CX-One Ver.4.[] includes CX-Integrator
Ver.2.[].
For details, refer to the CX-One catalog
(Cat. No.R134), visit your local OMRON website.
1 license
*
DVD CXONE-AL01D-V4 -

* Multi licenses (3, 10, 30, or 50 licenses) and DVD media without licenses are also available for the CX-One.