Page top

H8PS

Cam Positioner

H8PS

This Compact Cam Positioner, Popular for Its Ease-of-use, Now Comes with Even Better Functions.

Cam Positioner

Number of outputs Mounting method Output configuration Bank function Model
8 outputs Flush mounting NPN transistor output No H8PS-8B
PNP transistor output H8PS-8BP
Surface mounting/
track mounting
NPN transistor output H8PS-8BF
PNP transistor output H8PS-8BFP
16 outputs Flush mounting NPN transistor output Yes H8PS-16B
PNP transistor output H8PS-16BP
Surface mounting/
track mounting
NPN transistor output H8PS-16BF
PNP transistor output H8PS-16BFP
32 outputs Flush mounting NPN transistor output H8PS-32B
PNP transistor output H8PS-32BP
Surface mounting/
track mounting
NPN transistor output H8PS-32BF
PNP transistor output H8PS-32BFP

Dedicated Absolute Encoder

Type Resolution Cable length Model
Economy 256 2 m E6CP-AG5C-C 256P/R 2M
Standard 256 1 m E6C3-AG5C-C 256P/R 1M
2 m E6C3-AG5C-C 256P/R 2M
360 E6C3-AG5C-C 360P/R 2M
720 E6C3-AG5C-C 720P/R 2M
Rigid 256 2 m E6F-AG5C-C 256P/R 2M
360 E6F-AG5C-C 360P/R 2M
720 E6F-AG5C-C 720P/R 2M

Accessories (Order Separately)

Name Specification Model
Discrete Wire Output Cable 2 m Y92S-41-200
Connector-type Output Cable 2 m E5ZE-CBL200
Support Software CD-ROM H8PS-SOFT-V1
Shaft Coupling for the E6CP Axis: 6 mm dia. E69-C06B
Shaft Coupling for the E6C3 Axis: 8 mm dia. E69-C08B
Shaft Coupling for the E6F Axis: 10 mm dia. E69-C10B
Extension Cable (See note.) 5 m (same for E6CP, E6C3, and E6F) E69-DF5
Parallel Input Adapter Two Units can operate in parallel. Y92C-30
Protective Cover --- Y92A-96B
Watertight Cover --- Y92A-96N
Track Mounting Base --- Y92F-91
Mounting Track 50 cm × 7.3 mm (l × t) PFP-50N
1 m × 7.3 mm (l × t) PFP-100N
1 m × 16 mm (l × t) PFP-100N2
End Plate --- PFP-M
Spacer --- PFP-S

Note: Ask your OMRON representative about the availability of non-standard lengths.

Recommended USB Cables

Name Recommended manufacturer Specification Model
USB Cable ELECOM CO.Ltd. A-miniB, 2m U2C-MF20BK

Note: If you can't purchase recommended replacement, please purchase commercially available USB cable that attached
          ferrite core.