Page top

61F-G[]P

Floatless Level Switch (Plug-in Type)

61F-G[]P

Compact, Space-saving Plug-in Type Ideal for Pump Panels or Building into Equipment.

Type General-purpose Long-distance (for 2 km) Long-distance (for 4 km)
Model Model Model
G1 models 61F-G1P * 61F-G1PL 2K 61F-G1PL 4KM *

Type High-sensitivity Low-sensitivity
Model Model
G1 models 61F-G1PH * 61F-G1PD *

Type General-purpose Long-distance (for 2 km) Long-distance (for 4 km)
Model Model Model
G2 models 61F-G2P * 61F-G2PL 2KM * 61F-G2PL 4KM *

Type High-sensitivity Low-sensitivity
Model Model
G2 models 61F-G2PH * 61F-G2PD *

Type General-purpose Long-distance (for 2 km) Long-distance (for 4 km)
Model Model Model
I models 61F-IP * 61F-IPL 2KM * 61F-IPL 4KM *

Type High-sensitivity Low-sensitivity
Model Model
I models 61F-IPH * 61F-IPD *

Note: When ordering, specify the desired operating voltage at the end of the model number.

61F-G[]P Lineup 7

* 61F-G[]P[] (110 VAC) in this catalog have been discontinued at the end of March 2018.