Page top

PH-1 / -2

Underwater Electrode

PH-1 / -2

Easy Mounting and Removal. Ideal for Applications in Deep Wells.

Underwater Electrodes

Model PH-1 PH-2
Cable length 100 m max. (See note 1.)
Operating temperature Vinyl cable: -10 to 60°C
Hypalon cable: -30 to 70°C
Vinyl cable: -10 to 60°C
Hypalon cable: -30 to 70°C

Note: 1. PH-1 and PH-2 Cables are available in lengths of 1, 5, 10, 15, 20, 30, 40, 50, 60, 70, 80, 90 or 100 m.
           2. The PH-1 and PH-2 are vinyl cables unless specified otherwise.
           3. "ビニソフト" is printed in Japanese on the actual vinyl cable.
           4. Hypalon is a registered trademark of Mitsui Chemicals, Inc.

Weight

Electrode + 1 m cable Cable (per meter)
PH-1 Vinyl cable Approx. 140 g Approx. 40 g
Hypalon cable Approx. 140 g Approx. 40 g
PH-2 Vinyl cable Approx. 230 g Approx. 60 g
Hypalon cable Approx. 230 g Approx. 60 g