Page top

NV Series

Programmable Terminal

NV Series

Compact and Simple, Extremely High Cost Performance. The Best PT for Package PLCs

The NV Series of compact Programmable Terminals meet the basic needs for enhanced visibility, simplicity, and cost, and they go even further to provide superior PLC compatibility, easy operation, and cost performance.

Beautiful, Easy-to-understand Displays

Instantly know the system status
It is obvious in three color LED backlight

The monochrome models provide three backlight colors to perform status displays. For example, use green for normal operation, orange for user controls, and red for errors so that the operating status can be seen at a glance.

NV Series Features 3

Easy Visual Recognition
True Type Fonts for Flexible Screen Designs

You can use True Type fonts in a wide range of sizes from 10 to 240 dots to flexibly design beautiful screens.
* The maximum font size depends on the model.

True Type Fonts

You can select the best Windows® fonts to create the desired screen images or emphasize screen appearance.

NV Series Features 5

Easy Designing

The slim design of NV-series PTs requires very little installation space.
Vertical Installation

The PT can be installed vertically to enable more applications.This enables more flexible designs.

NV Series Features 7

Global Application
Multi-language Support and Safety Standard Compliance

You can switch parts labels and languages. Record up to sixteen character strings in different languages and change all labels at the same time. Switching the language during operation is also very easy. International safety standards have also been met so that you can easily export equipment or transport equipment overseas.

NV Series Features 8

Handle Devices from Various Manufacturers
Global Multivendor Support

You can connect the PT to OMRON or Mitsubishi Electric PLCs or to PLCs from many other global manufacturers.This lets you connect the NV-series PTs without changing the PLC. You can easily use a different PLC manufacturer for each project.

Applicable PLCs

OMRON, Mitsubishi Electric, Keyence, Hitachi, Allen-Bradley, Siemens, etc.

A Lineup of 14 Models That Form a New Standard for Small PTs

The lineup includes compact and horizontal models from 3.8-inch to 4.6-inch and QVGA models.
Select the size and price that are best for each system.

NV Series Features 12

3.8 inch
Compact Horizontal Models
NV3W-V1
Monochrome TFT

Note: A 5-V model is available that can be powered from an OMRON PLC

NV Series Features 13

4.6inch
Compact Horizontal Models
NV4W
Monochrome TFT

NV Series Features 14

3.6 inch
QVGA Models
NV3Q
Monochrome TFT
Color TFT