Page top

NV Series

Programmable Terminal

NV Series

Compact and Simple, Extremely High Cost Performance. The Best PT for Package PLCs

Programmable Terminals

Product
name
Specifications Model
Screen size Number of dot Communi-
cations
Power
supply
voltage
Backlight
NV3W-V1 3.8-in, TFT
monochrome
240 × 96 dots RS-232C 5 VDC LEDs, 3 colors
(green, orange, and red)
NV3W-MG20L-V1
RS-232C 24 VDC NV3W-MG20-V1
RS-422A/485 24 VDC NV3W-MG40-V1
3.8-in, TFT
monochrome
240 × 96 dots RS-232C 5 VDC LEDs, 3 colors
(white, pink, and red)
NV3W-MR20L-V1
RS-232C 24 VDC NV3W-MR20-V1
RS-422A/485 24 VDC NV3W-MR40-V1
NV4W 4.6-in, TFT
monochrome
320 × 120 dots RS-232C 24 VDC LEDs, 3 colors
(green, orange, and red)
NV4W-MG21
RS-422A/485 24 VDC NV4W-MG41
4.6-in, TFT
monochrome
320 × 120 dots RS-232C 24 VDC LEDs, 3 colors
(white, pink, and red)
NV4W-MR21
RS-422A/485 24 VDC NV4W-MR41
NV3Q 3.6-in, TFT
monochrome
320 × 240 dots
(QVGA)
RS-232C 24 VDC LEDs, 3 colors
(white, pink, and red)
NV3Q-MR21
RS-422A/485 24 VDC NV3Q-MR41
3.6-in, TFT
color
320 × 240 dots
(QVGA)
RS-232C 24 VDC White LED NV3Q-SW21
RS-422A/485 24 VDC NV3Q-SW41

Programming Devices

Product
name
Specifications Model
Number of
licenses
Media
FA
Integrated
Tool
Package
CX-One
Lite
Ver.4.[]
CX-One Lite is a subset of the complete CX-One package
that provides only the Support Software required for micro
PLC applications. *1
CX-One Lite runs on the following OS.
Windows XP (Service Pack 3 or higher, 32-bit version)/
Windows Vista (32-bit/64-bit version)/Windows 7 (32-bit/64-
bit version)/Windows 8 (32-bit/64-bit version)/Windows 8.1
(32-bit/64-bit version)/Windows 10 (32-bit/64-bit version)
CX-One Lite Ver. 4.[] includes NV-Designer Ver.1.[].
1 license DVD CXONE-LT01D-V4
FA
Integrated
Tool
Package
CX-One
Ver.4.[]
CX-One is a comprehensive software package that integrates
the Support Software for OMRON PLCs and components. *2
CX-One runs on the following OS.
Windows XP (Service Pack 3 or higher, 32-bit version)/
Windows Vista (32-bit/64-bit version)/Windows 7 (32-bit/64-
bit version)/Windows 8 (32-bit/64-bit version) / Windows 8.1
(32-bit/64-bit version)/Windows 10 (32-bit/64-bit version)
CX-One Ver. 4.[] includes NV-Designer Ver.1.[].
1 license
*3
DVD CXONE-AL01D-V4

Note: 1. NV-Designer version 2.0 or higher is required to use the NV3W-V1.
              NV-Designer version 1.0 or higher is required to use the NV3Q.
              NV-Designer version 1.1 or higher is required to use the NV4W.
           2. The CX-One and CX-One Lite cannot be simultaneously installed on the same computer.
*1. CX-One Lite Ver.4.[] provides the following Support Software : Micro PLC Edition CX-Programmer Ver.9.[],
       CX-Integrator Ver.2.[], Switch Box Utility Ver.1.[], CX-Simulator Ver.1.[], CX-Drive Ver.2.[], CX-Designer Ver.3.[],
       NV-Designer Ver.1.[] or higher, CX-Thermo Ver.4.[], CX-ConfiguratorFDT Ver.1.[], Network Configurator Ver.3.[], and
       CX-Server Ver.4.[].
*2. For details, refer to the CX-One Catalog (Cat. No : R134).
*3. Multi licenses (3, 10, 30, or 50 licenses) and DVD media without licenses are also available for the CX-One.

Options (Sold separately)

Product name Specifications Model
PT-to-PLC
Connecting Cable
For the NV3W with 5-V power
(NV3W-MG20L-V1/MR20L-V1 only)
Length: 2m XW2Z-200T-4 *1
For the NV3W-V1, NV4W, and NV3Q Length: 2m XW2Z-200T-3
For the NV3W-V1, NV4W, and NV3Q Length: 5m XW2Z-500T-3
Programming
Device
Connecting
Cable
For the NV3W Length: 3m NV-TOL-3M
USB-Serial
Conversion
Cable
For the NV3W
Use this Cable together with the
NV-TOL-3M to connect to a USB
connector on the computer.
Note: The enclosed USB driver must
be installed.
Length: 0.5m CS1W-CIF31
Battery *2 For the NV4W and NV3Q NV-BAT01
Display Protective Sheets For the NV3W-V1, contains 10 sheets NV3W-KBA04-V1
For the NV4W, contains 10 sheets NV4W-KBA04
For the NV3Q, contains 10 sheets NV3Q-KBA04
Attachment NP3 Series to NV3Q Series NV3Q-ATT02

Note: For NV3W-V1 and NV4W, use commercially available USB cable (Mini B).
          For NV3Q, use commercially available USB cable (TYPE-B).
*1. If the XW2Z-200T-4 Cable is used with the NV3W-V1, 5 V can be supplied from the CS/CJ/CP-series PLCs instead of
       from an external power supply. Refer to the NV-series PT Setup Manual (Cat.No V103) for details.
*2. Cannot be used for the NV3W-V1.