Page top

NV Series

Programmable Terminal

NV Series

Compact and Simple, Extremely High Cost Performance. The Best PT for Package PLCs

General Specifications

Item Specifications
Model NV3W-M[]20-V1/
M[]40-V1
NV3W-M[]20L-V1 NV4W-M[]21/M[]41 NV3Q-MR[]1 NV3Q-SW[]1
Rated power supply 24 VDC 5 VDC 24 VDC
Operating voltage range 21.6 to 26.4 VDC 4.5 to 5.5 VDC 21.6 to 26.4 VDC
Current consumption 1.9 W max.
(80 mA max.)
1 W max.
(200 mA max.)
1.7 W max.
(70 mA max.)
2.4 W max.
(100 mA max.)
3.6 W max.
(150 mA max.)
Ambient operating
temperature
0 to 50°C
Ambient operating
humidity
20% to 85% (with no condensation)
Ambient storage
temperature
-20 to 60°C
Ambient storage humidity 10% to 85% (with no condensation)
Dielectric strength Between the power supply terminals and the case 500 VAC for 1 min with a cutoff current
of 10 mA (at initial state)
Insulation resistance Between the power supply terminals and the case 100 MΩ (at 500 VDC) (at initial state)
Vibration resistance 5 to 8.4 Hz, 3.5-mm single
amplitude, 8.4 to 150 Hz, 9.8 m/s2,
10 times each in X, Y, and Z
directions
(1 octave/min)
5 to 9 Hz, 3.5-mm
single amplitude, 9
to 150 Hz, 9.8 m/s2,
10 times each in X,
Y, and Z directions
(1 octave/min)
10 to 55 Hz with 0.75-
amplitude for 10 min each in
X, Y, and Z directions, 1
sweep per min
Shock resistance 147m/s2 3 times each in X, Y, and Z directions 98m/s2 4 times each in X, Y,
and Z directions
Noise immunity 1,000 Vp-p with pulse widths of 50 ns and 1 μs between power supply terminals (via
simulator)
Resistance to
environment
For NV3Q IP65 (at initial state), For NV3W-V1, NV4W IP67 (at initial state)
Dust proof and drip proof only from the front of the panel (using Waterproof Packing at the
contact surface with the panel)
Replace the Waterproof Packing each time you reinstall the PT.
Battery life expectancy --- Battery life expectancy: 5 yr
(at 25°C) *
Battery life
expectancy:
3 yr
(at 25°C) *
Safety standards UL 508, EC Directives and KC UL 508 and EC Directives
Weight 170 g max. 240 g max. 210 g max.

* The SRAM (internal RAM) is backed up by the battery. If backing up the data is required, purchase the NV-BAT01 Battery
  separately.

Performance Specifications

Item Specifications
Model NV3W-MG[][](L)-V1/
MR[][](L)-V1
NV4W-M[]21/M[]41 NV3Q-MR[]1/SW[]1
Display device TFT monochrome LCD *8 TFT monochrome LCD *9 NV3Q-MR: TFT monochrome
LCD *6
NV3Q-SW: TFT color LCD *7
Number of dots 240 × 96 dots (H × V) 320 × 120 dots (H × V) 320 × 240 dots (H × V)
Effective display size 88.5 × 35.4 mm (H × V) 109 × 41 mm (H × V) 70.6 × 52.9 mm (H × V)
Service Life 50,000 hours min. *1
Backlights NV3W-MG-V1:
LED backlights, 3 colors
(green, orange, and red)
NV3W-MR-V1:
LED backlights, 3 colors
(white, pink, and red)
NV4W-MG:
LED backlights, 3 colors
(green, orange, and red)
NV4W-MR:
LED backlights, 3 colors
(white, pink, and red)
NV3Q-MR:
LED backlights, 3 colors
(white, pink, and red)
NV3Q-SW:
LED backlight, 1 color (white)
Touch
switches
Method Analog resistance membrane
Operating
force
0.8 N max.
Life
expectancy
100 million operations min. (at 25°C)
Switches 50 max. per screen *2 100 max. per screen *2
Size 8 dots × 8 dots min. *3
External memory --- SD memory card (32 MB to 2 GB) *4
Manufacturers for which operation has been confirmed:
Panasonic SD standard *5
Host
commu-
nications
COM Port NV3W-M[]20(L)-V1:
RS-232C (not isolated),
Transmission distance:
15 m, Connector: 8-pin
NV3W-M[]40-V1:
RS-422A/485 (not isolated),
Transmission distance:
500 m, Connector: 8-pin
NV4W-M[]21:
RS-232C (not isolated),
Transmission distance: 15 m,
Connector: 8-pin
NV4W-M[]41:
RS-422A/485 (not isolated),
Transmission distance: 500 m,
Connector: 8-pin
NV3Q-[]21:
RS-232C (not isolated),
Transmission distance: 15 m,
Connector: 8-pin
NV3Q-[]41:
RS-422A/485 (not isolated),
Transmission distance: 500 m,
Connector: 8-pin
Support
Software
commu-
nications
USB port USB 1.1 Mini-B, Transmission distance: 5 m max. USB 1.1 TYPE-B,
Transmission distance:
5 m max.
Applicable Support
Software
NV-Designer version 2.0 or
higher (NV-Designer can be
upgraded to version 2.0 by
using the CX-One Auto-
update.)
NV-Designer version 1.1 or
higher (Included with CX-One
version 4.03 or in CX-One
Lite version 4.03.)
NV-Designer version 1.0 or
higher (Included with CX-One
version 3.2 or in CX-One Lite
version 4.0.)

*1. This is the estimated time before brightness is reduced by half at room temperature and humidity. It is not a guaranteed
      value.
*2. The estimate applies to operation when only custom switches are placed on the screen.
*3. This value does not include 1-dot box of frame line.
*4. The capacity of the SD memory card is 32 MB to 1 GB for PT system program version 1.0[].
*5. SD memory cards are shipped pre-formatted from the factory, so there is normally no need to format them. If an SD
      memory card is formatted with the standard formatting utility provided with a personal computer, its file system will not
      conform to the SD memory card standard. Always use the formatting software provided by SD memory card makers.
*6. The display device of NV3Q-MR[]1 of the Lot No. 160430 or earlier is STN, and the Lot No. 160501 or later is TFT.
*7. The display device of NV3Q-SW[]1 of the Lot No. 110999 or earlier is STN, and the Lot No. 111000 or later is TFT.
*8. The display device of NV3W-MG[][](L)-V1/MR[][](L)-V1 of the Lot No. 161231 or earlier is STN, and the Lot No. 170101
      or later is TFT.
*9. The display device of NV4W-M[]21/M[]41 of the Lot No. 170221 or earlier is STN, and the Lot No. 170222 or later is TFT.