Page top

F3SR-B

Safety Light Curtain

F3SR-B

For Safety Light Curtain Robust & Basic New Lineup. Understanding the Indicators at a Glance.

(Unit: mm)

Main Unit

Using Standard Mounting Brackets

Backside mounting

F3SR-B Dimensions 3

Side mounting

F3SR-B Dimensions 4

Accessories (sold separately)

Top/bottom Mounting Bracket

F39-LR1

F3SR-B Dimensions 7

Material: Stainless steel (Top/bottom mounting brackets, hexagon socket head cap screws)
Note: Screws to mount top/bottom mounting brackets to the wall are not included.
          Customers are requested to prepare them by themselves.

Intermediate Mounting Bracket

F39-LR2

F3SR-B Dimensions 9

Material: Stainless steel (Free-location bracket (2),(3), hexagon socket head cap screws)

Backside mounting

F3SR-B Dimensions 10

Side mounting

F3SR-B Dimensions 11

Free-location Mounting Bracket

F39-LR3

F3SR-B Dimensions 13

Material: Stainless steel (Free-location bracket (2),(3), hexagon socket head cap screws)

Backside mounting

F3SR-B Dimensions 14

Side mounting

F3SR-B Dimensions 15

Number of required mounting brackets

The numbers of brackets required for the protective heights of sensors are as follows:

F3SR-B Dimensions 16

Single-end Connector Cable

F39-JD3A (L = 3 m), F39-JD7A (L = 7 m)
F39-JD10A (L = 10 m), F39-JD15A (L = 15 m)
F39-JD20A (L = 20 m)

F3SR-B Dimensions 18

Cable color: Gray for emitter, Black for receiver

Double-end Connector Cable

F39-JDR5B (L = 0.5 m), F39-JD1B (L = 1 m)
F39-JD3B (L = 3 m), F39-JD5B (L = 5 m)
F39-JD7B (L = 7 m), F39-JD10B (L = 10 m)
F39-JD15B (L = 15 m), F39-JD20B (L = 20 m)

F3SR-B Dimensions 20

Cable color: Gray for emitter, Black for receiver

Control Unit

F3SP-B1P

F3SR-B Dimensions 22

Laser Pointer

F39-PTR

F3SR-B Dimensions 24

Spatter Protection Cover

F39-HRB[][][][]

F3SR-B Dimensions 26