Page top

Type Time
specifications
Operating modes External
con-
nections
Inputs Outputs Supply
voltage
Models
H5CZ 0.001 to 9.999 s
0.01 to 99.99 s
0.1 to 999.9 s
1 to 9999 s
1 s to 99 min 59 s
0.1 to 999.9 min
1 to 9999 min
1 min to 99 h 59
min
0.1 to 999.9 h
1 to 9999 h
Timer Mode
A: Signal ON Delay I
A-1: Signal ON Delay II
A-2: Power ON Delay I
A-3: Power ON Delay II
b: Repeat cycle 1
b-1: Repeat cycle 2
d: Signal OFF Delay
E: Interval
F: Cumulative
Z: ON/OFF-duty-
adjustable flicker
S: Stopwatch

Twin Timer Mode
toff: Flicker OFF Start 1
ton: Flicker ON Start 1
toff-1: Flicker OFF Start 2
ton-1: Flicker ON Start 2
8-pin
socket
Signal,
Reset
(NPN
inputs)
Contact output
(time-limit SPDT)
100 to
240 VAC
H5CZ-L8
12 to
24 VDC/
24 VAC
H5CZ-L8D
Timer Mode
A-2: Power ON Delay I
b: Repeat cycle 1
E: Interval
Z: ON/OFF-duty-
adjustable flicker

Twin Timer Mode
toff: Flicker OFF Start 1
ton: Flicker ON Start 1
None Contact output
(time-limit SPDT
+ instantaneous
SPDT)
Models with
instantaneous
contact outputs *
100 to
240 VAC
H5CZ-L8E
12 to
24 VDC/
24 VAC
H5CZ-L8ED

Note: The functions that are provided depend on the model. Check detailed specifications before ordering.
* A time-limit DPDT output can also be used.

Accessories (Order Separately)

Soft Cover

Models
Y92A-48F1

Hard Cover

Models
Y92A-48

Flush Mounting Adapter

Models
Y92F-30

Waterproof Packing

Models
Y92S-29

Connection Sockets

Models Type Remarks
P2CF-08 Front Connecting Socket ---
P2CF-08-E Front Connecting Socket
(Finger-safe Type)
Round crimp terminals cannot be used on Finger-safe Sockets. Use forked
crimp terminals.
P3G-08 Back Connecting Socket A Y92A-48G Terminal Cover can be used with the Socket to create a
finger-safe construction.

Terminal Covers for P3G-08 Back-connecting Sockets

Models
Y92A-48G