Page top

H7CZ

Digital Counter

H7CZ

Easy to Use and Easy to Read.

(Unit: mm)

Counters

H7CZ-L8/-L8D1 (Flush Mounting/Surface Mounting Models)

H7CZ Dimensions 2

Dimensions with Flush Mounting Adapter
H7CZ-L8/-L8D1 (Adapter and Waterproof Packing Ordered Separately)

H7CZ Dimensions 3

Panel Cutouts

Panel cutouts are as shown below. (according to DIN43700).

H7CZ Dimensions 4

Note: 1. The mounting panel thickness should be 1 to 5 mm.
           2. To allow easier operation, it is recommended that Adapters be mounted so that the gap between sides with
                hooks is at least 15 mm (i.e., with the panel cutouts separated by at least 60 mm).
           3. It is possible to horizontally mount Timers side by side. Attach the Flush Mounting Adapters so that the surfaces
                without hooks are on the sides of the Timers. If they are mounted side-by-side, water-resistance will be lost.

H7CZ Dimensions 6

Dimensions with Front Connecting Socket

H7CZ Dimensions 7

* These dimensions depend on the kind of DIN Track. (Reference value)