Page top

H7CZ

Digital Counter

H7CZ

Easy to Use and Easy to Read.

Type Configuration External
connections
Settings Display
digits
Outputs Power supply
voltage
Model
H7CZ 1-stage preset
counter
8-pin socket 1-stage 6 digits Contact output
(SPDT)
100 to 240 VAC H7CZ-L8
12 to 24 VDC/24 VAC H7CZ-L8D1

Note: The functions that are provided depend on the model. Check detailed specifications before ordering.

Accessories (Order Separately)

Soft Cover

Model
Y92A-48F1

Hard Cover

Model
Y92A-48

Flush Mounting Adapter

Model
Y92F-30

Waterproof Packing

Model
Y92S-29

Connection Sockets

Model Type Remarks
P2CF-08 Front-connecting Socket ---
P2CF-08-E Front-connecting Socket
(Finger-safe Type)
Round crimp terminals cannot be used on Finger-safe Sockets.
Use forked crimp terminals.
P3G-08 Back-connecting Sockets A Y92A-48G Terminal Cover can be used with the Socket to create a
finger-safe construction.

Terminal Covers for P3G-08 Back-connecting Socket

Model
Y92A-48G