Page top

OS32C

Safety Laser Scanner

OS32C

Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner

OS32C (Power cable is sold separately.)

Appearance Description Max. Operating
Range
(Safety Zone)
Model Remarks
2717_lu_1_1 OS32C with back
location cable entry
3m OS32C-BP VER2 CD-ROM (Configuration tool)
OS supported:
Windows XP (32-bit version,
Service Pack 3 or later)
Windows 7 (32-bit version/
64-bit version),
Windows 8.1 (32-bit version/
64-bit version),
Windows 10 (32-bit version/
64-bit version)
For configuration tool version,
refer to Catalog.
4m OS32C-BP-4M
2717_lu_1_2 OS32C with side
location cable entry
*
3m OS32C-SP1 VER2
4m OS32C-SP1-4M
2717_lu_1_3 OS32C with
EtherNet/IP and
back location cable
entry
3m OS32C-BP-DM
4m OS32C-BP-DM-4M
2717_lu_1_4 OS32C with
EtherNet/IP and side
location cable entry
*
3m OS32C-SP1-DM
4m OS32C-SP1-DM-4M

* For OS32C-SP1(-DM), each connector is located on the left as viewed from the back of the I/O block.

Power Cable

Appearance Description Model Remarks
2717_lu_2_1
Cable length: 3 m OS32C-CBL-03M One cable is required per sensor.
Cable length: 10 m OS32C-CBL-10M
Cable length: 20 m OS32C-CBL-20M
Cable length: 30 m OS32C-CBL-30M

Ethernet Cable

Appearance Description Model Remarks
2717_lu_3_1
Cable length: 2 m OS32C-ECBL-02M Required for configuration and monitoring.
Cable length: 5 m OS32C-ECBL-05M
Cable length: 15 m OS32C-ECBL-15M

Note: An ethernet cable with an M12, 4-pin connector is required.

Mounting Brackets

Appearance Description Model Remarks
2717_lu_4_1
Bottom/side mounting
bracket
OS32C-BKT1 Bottom/side mounting bracket x 1,
unit mounting screws x 4 sets
2717_lu_4_2
XY axis rotation mounting
bracket
OS32C-BKT2 XY axis rotation mounting bracket x 1,
unit mounting screws x 6 sets,
bracket mounting screws x 1 set
(must be used with OS32C-BKT1)
2717_lu_4_3
Simple mounting bracket OS32C-BKT3 Simple mounting brackets x 2,
unit mounting screws x 4 sets *
2717_lu_4_4
Protective cover for window OS32C-BKT4
2717_lu_4_5
Mounting stand OS32C-MT When using a mounting stand, use an OS32C with
side location cable entry (OS32C-SP1(-DM)).
The OS32C with back location cable entry
(OS32C-BP(-DM)) cannot be mounted.
Use with mounting brackets (OS32C-BKT1 and
OS32C-BKT2).
2717_lu_4_6
Hardware kit for mounting
stand
OS32C-HDT Mounting screws x 3 sets
Use this when mounting a bracket to the mounting
stand.

* There are eight OS32C mounting screws: four screws for singular use, and four screws for protective cover for window.

Accessories

Appearance Description Model Remarks
2717_lu_5_1 Scan window OS32C-WIN-KT Spare for replacement
2717_lu_5_2 Sensor block without I/O block
Max. Operating Range: 3 m
OS32C-SN * Spare for replacement
Sensor block without I/O block
Max. Operating Range: 4 m
OS32C-SN-4M
2717_lu_5_3 Sensor block without I/O block for EtherNet/IP
Max. Operating Range: 3 m
OS32C-SN-DM Spare replacement for
EtherNet/IP
Sensor block without I/O block for EtherNet/IP
Max. Operating Range: 4 m
OS32C-SN-DM-4M
2717_lu_5_4 I/O block With cable access from the back OS32C-CBBP Spare for replacement
2717_lu_5_5 With cable access from the left side OS32C-CBSP1 Spare for replacement

* When ordering, add “VER2” to the end of the model number. (OS32C-SN VER2)