Insulation
method |
Operation
indicator |
Response
speed |
Applicable load | Input rated voltage | Model |
---|---|---|---|---|---|
Photocoupler | Yes | --- | 4 to 32 VDC
0.1 to 100 mA |
100 to 240 VAC | G3R-IAZR1SN-UTU AC100-240 |
High-speed | 5 VDC | G3R-IDZR1SN-UTU DC5 | |||
12 to 24 VDC | G3R-IDZR1SN-UTU DC12-24 | ||||
Low-speed | 5 VDC | G3R-IDZR1SN-1-UTU DC5 | |||
12 to 24 VDC | G3R-IDZR1SN-1-UTU DC12-24 |