Page top

Item list of Z

General-purpose Basic Switch

General-purpose Basic Switch Z

Best-selling Basic Switch Boasting High Precision and Wide Variety

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 136

Model Number Description
General-purpose Basic switch, Standard type, Micro load, Rated carry current 0.1 A, Pin plunger, Contact gap 0.25 mm
General-purpose Basic switch, Standard type, Micro load, Rated carry current 0.1 A, Pin plunger, Screw terminal, Contact gap 0.25 mm
General-purpose Basic switch, Drip-proof type, Standard type, Micro load, Rated carry current 0.1 A, Pin plunger, Screw terminal, Contact gap 0.25 mm
General-purpose Basic switch, Standard type, Micro load, Rated carry current 0.1 A, Short spring plunger, Contact gap 0.25 mm
General-purpose Basic switch, Standard type, Micro load, Rated carry current 0.1 A, Short spring plunger, Screw terminal, Contact gap 0.25 mm
General-purpose Basic switch, Standard type, Micro load, Rated carry current 0.1 A, Panel mount plunger (medium OP), Contact gap 0.25 mm
General-purpose Basic switch, Standard type, Micro load, Rated carry current 0.1 A, Panel mount plunger (medium OP), Screw terminal, Contact gap 0.25 mm
General-purpose Basic switch, Standard type, Micro load, Rated carry current 0.1 A, Short hinge roller lever, Contact gap 0.25 mm
General-purpose Basic switch, Standard type, Micro load, Rated carry current 0.1 A, Short hinge roller lever, Screw terminal, Contact gap 0.25 mm
General-purpose Basic switch, Drip-proof type, Standard type, Micro load, Rated carry current 0.1 A, Short hinge roller lever, Screw terminal, Contact gap 0.25 mm
General-purpose Basic switch, Split-contact type, General load, Rated carry current 10 A, Short spring plunger, Screw terminal, Contact gap 1 mm
General-purpose Basic switch, Split-contact type, General load, Rated carry current 10 A, Reverse short hinge roller lever, Screw terminal, Contact gap 1 mm
General-purpose Basic switch, Split-contact type, General load, Rated carry current 10 A, Panel mount roller plunger, Screw terminal, Contact gap 1 mm
General-purpose Basic switch, Split-contact type, General load, Rated carry current 10 A, Panel mount plunger (medium OP), Screw terminal, Contact gap 1 mm
General-purpose Basic switch, Split-contact type, General load, Rated carry current 10 A, Slim spring plunger, Screw terminal, Contact gap 1 mm
General-purpose Basic switch, Split-contact type, General load, Rated carry current 10 A, Short hinge roller lever, Screw terminal, Contact gap 1 mm
General-purpose Basic switch, Split-contact type, General load, Rated carry current 10 A, Hinge lever (low OF), Screw terminal, Contact gap 1 mm
General-purpose Basic switch, Split-contact type, General load, Rated carry current 10 A, Pin plunger, Screw terminal, Contact gap 1 mm
General-purpose Basic switch, Standard type, General load, Rated carry current 15 A, Pin plunger, Contact gap 1.8 mm
General-purpose Basic switch, Standard type, General load, Rated carry current 15 A, Pin plunger, Screw terminal, Contact gap 1.8 mm

All Items 1 - 20 of 136