General-purpose Basic Switch
Best-selling Basic Switch Boasting High Precision and Wide Variety
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
Z-15GK3A55-B5V | General-purpose Basic switch, Drip-proof type (Drip-proof with terminal protective cover), Standard type, General load, Rated carry current 15 A, Spring plunger (medium OP), Screw terminal with terminal cover, Contact gap 0.5 mm |
Z-15GK55 | General-purpose Basic switch, Drip-proof type, Standard type, General load, Rated carry current 15 A, Spring plunger (high OP), Contact gap 0.5 mm |
Z-15GK55-B | General-purpose Basic switch, Drip-proof type, Standard type, General load, Rated carry current 15 A, Spring plunger (high OP), Screw terminal, Contact gap 0.5 mm |
Z-15GKA55-B5V | General-purpose Basic switch, Drip-proof type (Drip-proof with terminal protective cover), Standard type, General load, Rated carry current 15 A, Spring plunger (high OP), Screw terminal with terminal cover, Contact gap 0.5 mm |
Z-15GL | General-purpose Basic switch, Standard type, General load, Rated carry current 15 A, Leaf spring (high OF), Contact gap 0.5 mm |
Z-15GL-B | General-purpose Basic switch, Standard type, General load, Rated carry current 15 A, Leaf spring (high OF), Screw terminal, Contact gap 0.5 mm |
Z-15GL2 | General-purpose Basic switch, Standard type, General load, Rated carry current 15 A, Roller leaf spring, Contact gap 0.5 mm |
Z-15GL2-B | General-purpose Basic switch, Standard type, General load, Rated carry current 15 A, Roller leaf spring, Screw terminal, Contact gap 0.5 mm |
Z-15GL255 | General-purpose Basic switch, Drip-proof type, Standard type, General load, Rated carry current 15 A, Roller leaf spring, Contact gap 0.5 mm |
Z-15GL255-B | General-purpose Basic switch, Drip-proof type, Standard type, General load, Rated carry current 15 A, Roller leaf spring, Screw terminal, Contact gap 0.5 mm |
Z-15GL2A55-B5V | General-purpose Basic switch, Drip-proof type (Drip-proof with terminal protective cover), Standard type, General load, Rated carry current 15 A, Roller leaf spring, Screw terminal with terminal cover, Contact gap 0.5 mm |
Z-15GL55 | General-purpose Basic switch, Drip-proof type, Standard type, General load, Rated carry current 15 A, Leaf spring (high OF), Contact gap 0.5 mm |
Z-15GL55-B | General-purpose Basic switch, Drip-proof type, Standard type, General load, Rated carry current 15 A, Leaf spring (high OF), Screw terminal, Contact gap 0.5 mm |
Z-15GM | General-purpose Basic switch, Standard type, General load, Rated carry current 15 A, Reverse hinge lever, Contact gap 0.5 mm |
Z-15GM-B | General-purpose Basic switch, Standard type, General load, Rated carry current 15 A, Reverse hinge lever, Screw terminal, Contact gap 0.5 mm |
Z-15GM2 | General-purpose Basic switch, Standard type, General load, Rated carry current 15 A, Reverse hinge roller lever, Contact gap 0.5 mm |
Z-15GM2-B | General-purpose Basic switch, Standard type, General load, Rated carry current 15 A, Reverse hinge roller lever, Screw terminal, Contact gap 0.5 mm |
Z-15GM22 | General-purpose Basic switch, Standard type, General load, Rated carry current 15 A, Reverse short hinge roller lever, Contact gap 0.5 mm |
Z-15GM22-B | General-purpose Basic switch, Standard type, General load, Rated carry current 15 A, Reverse short hinge roller lever, Screw terminal, Contact gap 0.5 mm |
Z-15GM2255 | General-purpose Basic switch, Drip-proof type, Standard type, General load, Rated carry current 15 A, Reverse short hinge roller lever, Contact gap 0.5 mm |