General-purpose Basic Switch
High-capacity Switch Capable of Handling 20 A Loads with Large Inrush Currents
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
A-20G | High-capacity Basic switch, 20 A, Contact gap 0.5 mm, Pin plunger, Solder terminal |
A-20G-B | High-capacity Basic switch, 20 A, Contact gap 0.5 mm, Pin plunger, Screw terminal |
A-20GD | High-capacity Basic switch, 20 A, Contact gap 0.5 mm, Short spring plunger, Solder terminal |
A-20GQ | High-capacity Basic switch, 20 A, Contact gap 0.5 mm, Panel mount plunger, Solder terminal |
A-20GQ-B | High-capacity Basic switch, 20 A, Contact gap 0.5 mm, Panel mount plunger, Screw terminal |
A-20GQ21 | High-capacity Basic switch, 20 A, Contact gap 0.5 mm, Panel mount cross roller plunger, Solder terminal |
A-20GQ22 | High-capacity Basic switch, 20 A, Contact gap 0.5 mm, Panel mount roller plunger, Solder terminal |
A-20GQ22-B | High-capacity Basic switch, 20 A, Contact gap 0.5 mm, Panel mount roller plunger, Screw terminal |
A-20GV | High-capacity Basic switch, 20 A, Contact gap 0.5 mm, Hinge lever, Solder terminal |
A-20GV-B | High-capacity Basic switch, 20 A, Contact gap 0.5 mm, Hinge lever, Screw terminal |
A-20GV2 | High-capacity Basic switch, 20 A, Contact gap 0.5 mm, Hinge roller lever, Solder terminal |
A-20GV2-B | High-capacity Basic switch, 20 A, Contact gap 0.5 mm, Hinge roller lever, Screw terminal |
A-20GV21 | High-capacity Basic switch, 20 A, Contact gap 0.5 mm, Short hinge lever, Solder terminal |
A-20GV22 | High-capacity Basic switch, 20 A, Contact gap 0.5 mm, Short hinge roller lever, Solder terminal |
A-20GV22-B | High-capacity Basic switch, 20 A, Contact gap 0.5 mm, Short hinge roller lever, Screw terminal |