(Unit: mm)
Z/A/X/DZ Common Accessories
last update: December 2, 2015
(Unit: mm)
Note: The Cover has five thin, easy-to-separate portions for easy lead wire connections.
Note: The Cover has six thin, easy-to-separate portions for easy lead wire connections.
Note: The Cover has five holes for easy lead wire connections.
Note: The Cover has six holes for easy lead wire connections.
Note: Each dimension has a tolerance of ±0.4 mm unless otherwise specified. (±0.8 mm for the AP-Z)
Note: These Actuators are not provided with Switches.
Note: Each dimension has a tolerance of ±0.4 mm unless otherwise specified.
last update: December 2, 2015