Item | Specification |
---|---|
Unit power supply voltage | 20.4 to 26.4 VDC (24 VDC -15% to +10%) |
I/O power supply voltage | 20.4 to 26.4 VDC (24 VDC -15% to +10%) |
Noise resistance | Conforms to IEC 61000-4-4, 2 kV (power line) |
Vibration resistance | 10 to 60 Hz with amplitude of 0.7 mm, 60 to 150Hz and 50 m/s2 in
X, Y, and Z directions for 80 minutes <Relay Output Unit GX-OC1601 only> 10 to 55 Hz with double-amplitude of 0.7 mm |
Impact resistance | 150 m/s2 with amplitude of 0.7 mm
<Relay Output Unit GX-OC1601 only> 100 m/s2 (3 times each in 6 directions on 3 axes) |
Dielectric strength | 600 VAC (between isolated circuits) |
Isolation resistance | 20 MΩ or more (between isolated circuits) |
Ambient operating temperature | -10 to 55 °C |
Operating humidity | 25% to 85% (with no condensation) |
Operating atmosphere | No corrosive gases |
Storage temperature | -25 to 65 °C |
Storage humidity | 25% to 85% (with no condensation) |
Terminal block screws
tightening torque * |
M3 wiring screws: 0.5 Nm
M3 terminal block mounting screws: 0.5 Nm |
Mounting method | 35-mm DIN track mounting |