Page top

GX-[]D16[]1 / OC1601

Digital I/O Terminal 2-tier Terminal Block Type

GX-[]D16[]1 / OC1601

High-speed digital I/O terminal with the screw type terminal block for EtherCAT communications.

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

Name Specifications Model Standards
2-tier terminal blocks Inputs 16 inputs NPN GX-ID1611 CE
PNP GX-ID1621 CE
Outputs 16 outputs NPN GX-OD1611 CE
PNP GX-OD1621 CE
Outputs 16 outputs Relay GX-OC1601 CE
Inputs/Outputs 8 inputs/8 outputs NPN GX-MD1611 CE
PNP GX-MD1621 CE