Page top

VT-RNS II

Inline PCB Inspection System

VT-RNS II

For Even More Efficient SMT Production Introducing the 2nd Generation RNS Series

Caution: This product may cause interference if used in residential areas.

Hardware Configuration

M size L size
P/Z/S
Image signal
input unit
Camera 3-CCD camera
Illumination Ring-shaped LEDs (R, G, B)
Image resolution 10, 15, 20 μm
Main unit Feed method Belt
Line height 900 ±15 mm
PCB carrier width
adjustment
Automatic
PCB fixing method Outer frame
Power supply AC 100/115 V /120 V/200 V/220 V/230 V/240 V ±10% (single phase)
Air 0.4 to 0.6 Mpa
Ambient operating temperature +10 to +35°C
Ambient operating humidity 35 to 80% RH (with no condensation)
Weight Approx. 500 kg Approx. 650 kg
Dimensions 700 (W) × 900 (D) × 1,600 (H) mm
(Excluding Patlite signal tower)
920 (W) × 1,365 (D) × 1,600 (H) mm
(Excluding Patlite signal tower)

Functional Specifications

M size
P Z S
Inspectable
PCBs
Type Post-printing Post-placement
(before reflow)
Post-reflow
Dimensions 50 (W) × 50 (D) to 333 (W) × 255 (D) mm
Thickness 0.3 to 2.5 mm
Clearance Above PCB: 20 mm (0.79 in) (standard), 40 mm (1.57 in) (optional)
Below PCB: 40 mm (1.57 in)
Inspection items Presence of solder,
insufficient/excessive
solder, solder shifting,
grazing, bridging,
spreading, leaking
Presence of solder,
component shifting, polarity
error, missing components,
wrong components, solder
balls, skewing, bridging,
foreign objects
Presence of solder, wrong
components, missing
components, bridging, lifting,
component shifting, fillets,
wettability, lead bending,
adhesive, solder balls
Number of inspection points 40,000 lands/PCB max. 10,000 components/PCB max.
Data storage Computer hard disk
Component-specific
inspection data library
Component types, groups, variations
Inspection result output PCB name, PCB ID, component name, type of fault, etc.
Communications Ethernet, RS-232C
PCB feed mode Through, turnback
Reference position PCB feed direction: left or right (selected at shipment);
Longitudinal: Front or back (selected at shipment)

L size
P Z S
Inspectable
PCBs
Type Post-printing Post-placement
(before reflow)
Post-reflow
Dimensions 80 (W) × 50 (D) to 510 (W) ×460 (D) mm
80 (W) × 110 (D) to 510 (W) ×460 (D) mm (with PCB warpage correction unit)
Thickness 0.3 to 3.0 mm
Clearance Above PCB: 20 mm (0.79 in) (standard), 40 mm (1.57 in) (optional)
Below PCB: 50 mm (1,97 in)
Inspection items Presence of solder,
insufficient/excessive
solder, solder shifting,
grazing, bridging,
spreading, leaking
Presence of solder,
component shifting, polarity
error, missing components,
wrong components, solder
balls, skewing, bridging,
foreign objects
Presence of solder, wrong
components, missing
components, bridging, lifting,
component shifting, fillets,
wettability, lead bending,
adhesive, solder balls
Number of inspection points 40,000 lands/PCB max. 10,000 components/PCB max.
Data storage Computer hard disk
Component-specific
inspection data library
Component types, groups, variations
Inspection result output PCB name, PCB ID, component name, type of fault, etc.
Communications Ethernet, RS-232C
PCB feed mode Through, turnback
Reference position PCB feed direction: left or right (selected at shipment);
Longitudinal: Front or back (selected at shipment)