Page top

H3DK-G

Star-delta Timer

H3DK-G

DIN Track-mounted, 22.5-mm-width Standard Timer Series

Operating modes Supply voltage Control output H3DK-G
Star-delta Timer 24 to 240 VAC/DC Contact outputs
Delta circuit: SPDT, Star circuit: SPDT
Model H3DK-G
12 VDC Model H3DK-GA
240 to 440 VAC Model H3DK-GE

Accessories (Order Separately)

Item Specification Model
Mounting Track 50 cm (l) x 7.3 mm (t) PFP-50N
1 m (l) x 7.3 mm (t) PFP-100N
1 m (l) x 16 mm (t) PFP-100N2
End Plate --- PFP-M
Spacer --- PFP-S

Model Structure

Model Terminal
block
Operating/
resetting
method
Output type Mounting
method
Safety standards Accessories
H3DK-G 9 terminals Time-limit
operation/
selfresetting
Time-limit (relay)
Star circuit: SPDT
Delta circuit: SPDT
DIN Track
mounting
cURus *
(UL 508 CSA C22.2 No. 14)
EN 61812-1
IEC 60664-1 4 kV/2
EN 50274
User label

* Except for the H3DK-GE.