Page top

D40Z

Compact non-contact Door Switch

D40Z

Supports ISO 13849-1 (PLe/Safety Category 4). Can be used on higher risk level applications by connecting to Safety Controllers.

Non-contact Door Switch

Classification Appearance Auxiliary monitoring output Cable length Model
Standard models
Photocoupler outputs * 2 m D40Z-1C2
5 m D40Z-1C5
Note: Must be used in combination with a G9SP Safety Controller or a G9SX-NS[] Non-contact Door Switch Controller.
*1. Photocoupler output. Load current: 10 mA

Non-contact Door Switch Controller G9SX-NS[]

Safety outputs *1 Auxiliary
monitoring
output *3
Logical
AND
con-
nection
input
Logical
AND
con-
nection
output
OFF-
delayed
Max.
OFF-
delay
time
*4
Rated
voltage
Terminal
block
type
Model
Instanta-
neous
OFF-
delayed *2
2
(Semi-
conductors)
0 2
(Semi-
conductors)
1 1 -- 24
VDC
Screw
terminals
G9SX-NS202-RT
Spring-
cage
terminals
G9SX-NS202-RC
2
(Semi-
conductors)
3.0 s Screw
terminals
G9SX-NSA222-T03-RT
Spring-
cage
terminals
G9SX-NSA222-T03-RC
*1. P channel MOS FET transistor output
*2. The OFF-delayed output becomes an instantaneous output by setting the OFF-delay time to 0 s.
*3. PNP transistor output
*4. The OFF-delay time can be set in 16 steps as follows:
        0/0.2/0.3/0.4/0.5/0.6/0.7/0.8/0.9/1.0/1.2/1.4/1.8/2.0/2.5/3.0 s

Safety Controller G9SP Series

Name No. of I/O points Unit version Model
Safety
inputs
Test
outputs
Safety outputs Standard
outputs
Safety Controller 10 4 Semiconductor outputs: 4 4 Ver.2.0 G9SP-N10S
10 6 Semiconductor outputs: 16 -- G9SP-N10D
20 6 Semiconductor outputs: 8 -- G9SP-N20S