The new models carry on the simple operation and low cost of the series.
A wide variety of applications can be handled by using program settings with up to 256 segments.
Programmable Temperature Controller (Digital Controller) (48 x 48 mm)
about this Product Family
last update: October 14, 2012
The new models carry on the simple operation and low cost of the series.
A wide variety of applications can be handled by using program settings with up to 256 segments.
Thermocouple or Pt: ±0.1% PV,
Analog input: 0.1% FS
High-resolution for Measurements, Fluctuation Detection, and Logging of Temperature and Humidity in Environmental Testing Equipment
Sampling Rate Sufficient to Handle Rapid Increases in Temperature
Stable Control of Objects Requiring High-speed Response by Handling Rapid Increases in Temperature, Such As for Ceramic Heaters
Five-digit PV/SV Display to 0.01°C for High Performance
Display to 0.01°C for Pt, K, J, or T.
Enables high-precision temperature control.
You can program up to 8 programs × 32 segments.
The CX-Thermo Support Software (Sold Separately) Enables Easy Setting and Control of Programs.
Easy Parameter Setting on a Computer Using the CX-Thermo (Sold Separately)
Using the trend monitor enables easy adjustment and maintenance.
Customize the menu display to match the worksite. Display can be turned OFF for parameters that are not necessary to better match the worksite.
This helps prevent incorrect operation for both the operator and the Controller.
Perform communications with a computer by using the infrared communications port on the front panel (except for the E5CN-H and E5CN-HT). The ability to use CX-Thermo from the front panel after the Controller has been mounted to a control panel reduces maintenance time.
Easily perform logic operations without a PLC.
Effectively use limited I/O by combining I/O bit status and alarm status through AND and OR logic operations or by inverting event input logic.
last update: October 14, 2012