Page top

E5CN-HT

Programmable Temperature Controller (Digital Controller) (48 x 48 mm)

E5CN-HT

Programmable Controllers Join the Series! Program up to 256 segments and take advantage of the high cost performance of the new LCD that improves both the field of view and contrast.

Controllers

Size Case
Color
Power supply
voltage
Auxiliary
output
Control output 1 Model
1/16 DIN
48 × 48 × 78
(W × H × D)
Black 100 to 240 VAC 2 Relay output E5CN-HTR2M-500
Voltage output (for driving SSR) E5CN-HTQ2M-500
Current output E5CN-HTC2M-500
Linear voltage output E5CN-HTV2M-500
24 VAC/VDC 2 Relay output E5CN-HTR2MD-500
Voltage output (for driving SSR) E5CN-HTQ2MD-500
Current output E5CN-HTC2MD-500
Linear voltage output E5CN-HTV2MD-500

Option Units

One of the following Option Units can be mounted to provide the E5CN with additional functions.

Functions Model
Communications
RS-485
3-phase heater burnout/
SSR failure/Heater
overcurrent detection
E53-CNHH03N2
Heater burnout/SSR
failure/Heater overcurrent
detection
Event
inputs
E53-CNHBN2
Communications
RS-485
Control output 2
(Voltage for
driving SSR)
E53-CNQ03N2
Communications
RS-485
Heater burnout/SSR
failure/Heater overcurrent
detection
E53-CNH03N2
Communications
RS-485
E53-CN03N2
Event
inputs
E53-CNBN2
Heater burnout/SSR
failure/Heater overcurrent
detection
Control output 2
(Voltage for
driving SSR)
E53-CNQHN2
3-phase heater burnout/
SSR failure/Heater
overcurrent detection
Control output 2
(Voltage for
driving SSR)
E53-CNQHHN2
Event
inputs
Control output 2
(Voltage for
driving SSR)
E53-CNQBN2
Control output 2
(Voltage for
driving SSR)
Transfer
Output
E53-CNQFN2
Event
inputs
Transfer
Output
E53-CNBFN2
Communications
RS-232C
Control output 2
(Voltage for
driving SSR)
E53-CNQ01N2
Communications
RS-232C
E53-CN01N2
Communications
RS-232C
Heater burnout/SSR
failure/Heater overcurrent
detection
E53-CNH01N2

Note: These Option Units are applicable only to models released after January 2008.

Accessories (Order Separately)

USB-Serial Conversion Cable

Model
E58-CIFQ1

Terminal Cover

Model
E53-COV17

Note: 1. The Terminal Cover comes with the E5CN-[][][]-500 models.
          2. The E53-COV10 cannot be used.

Waterproof Packing

Model
Y92S-P8

Note: Waterproof Packing is included with the controller only for models with terminal blocks.

Current Transformers (CTs)

Hole diameter Model
5.8 dia. E54-CT1
12.0 dia. E54-CT3

Adapter

Connectable models Model
Terminal type Y92F-45

Note: Use this Adapter when the panel has been previously prepared for the E5B[].

DIN Track Mounting Adapter

Model
Y92F-52

Front cover

Type Model
Hard Front Cover Y92A-48B
Soft Front Cover Y92A-48D

CX-Thermo Support Software

Model
EST2-2C-MV4