Page top

E5AN-HT, E5EN-HT

Programmable Temperature Controller (Digital Controller) (96 x 96 mm and 48 x 96 mm)

E5AN-HT, E5EN-HT

Programmable Controllers Join the Series! Program up to 256 segments and take advantage of the high cost performance of the new LCD that improves both the field of view and contrast.

(Unit: mm)

E5AN-HT

E5AN-HT, E5EN-HT Dimensions 1

E5EN-HT

E5AN-HT, E5EN-HT Dimensions 2

Accessories (Order Separately)

USB-Infrared Conversion Cable

E58-CIFIR

E5AN-HT, E5EN-HT Dimensions 4

USB-Serial Conversion Cable

E58-CIFQ1

E5AN-HT, E5EN-HT Dimensions 5

Terminal Covers

E53-COV16 (Six Covers provided.)

E5AN-HT, E5EN-HT Dimensions 6

Mounting Adapters

Y92H-9 (2pcs)

E5AN-HT, E5EN-HT Dimensions 8

One set is packaged with the product.
Order Mounting Adapters separately if yours are lost or damaged.

Waterproof Packing

Y92S-P4 (for DIN 96 × 96)

E5AN-HT, E5EN-HT Dimensions 10

Y92S-P5 (for DIN 48 × 96)

E5AN-HT, E5EN-HT Dimensions 11

Order the Waterproof Packing separately if it becomes lost or damaged.
The Waterproof Packing can be used to achieve an IP66 degree of protection.
(Deterioration, shrinking, or hardening of the waterproof packing may occur depending on the operating environment. Therefore, periodic replacement is recommended to ensure the level of waterproofing specified in IP66. The time for periodic replacement depends on the operating environment. Be sure to confirm this point at your site.
Consider one year a rough standard. OMRON shall not be liable for the level of water resistance if the customer does not perform periodic replacement.)
The Waterproof Packing does not need to be attached if a waterproof structure is not required.

Current Transformers

E54-CT1

E5AN-HT, E5EN-HT Dimensions 13

E54-CT3

E5AN-HT, E5EN-HT Dimensions 14

E54-CT3 Accessory

E5AN-HT, E5EN-HT Dimensions 15

E54-CT1
Thru-current (Io) vs. Output Voltage (Eo) (Reference Values)

E5AN-HT, E5EN-HT Dimensions 16

Maximum continuous heater current: 50 A (50/60 Hz)
Number of windings: 400±2
Winding resistance: 18±2 Ω

E54-CT3
Thru-current (Io) vs. Output Voltage (Eo) (Reference Values)

E5AN-HT, E5EN-HT Dimensions 17

Maximum continuous heater current: 120 A (50/60 Hz)
(Maximum continuous heater current for an OMRON Temperature Controller is 50 A.)
Number of windings: 400±2
Winding resistance: 8±0.8 Ω