Page top

TP70

On-site Flexible Rod Switch

TP70

Easy on-site input on-the-move

Approved Standards

Agency Standard File No.
CCC (CQC) GB14048.5 2013010305630190

Approved Standard Ratings

CCC (GB14048.5)

Applicable category and ratings
AC-15 3A/240V
DC-13 0.27A/250V

Ratings

Rated voltage Carry current Current (A) Volt-amperes (V)
Make Break Make Break
120 VAC
240 VAC
10 A 60
30
6
3
7,200 720
125 VDC
250 VDC
2.5 A 0.55
0.27
0.55
0.27
69 69

Characteristics

Degree of protection *1 IP65
Vibration resistance Malfunction: 10 to 55 Hz, 0.65-mm single amplitude, 100 m/s2 max.
Shock
resistance
Destruction 1,000 m/s2 max.
Malfunction 20 m/s2 max.
Operating
environment
Ambient operating temperature -10 ° C to +70 ° C
Ambient operating humidity 35% to 95%RH
Built-in
switch
specifications
Switch model D4N-2187
Allowable operating speed 1 mm/s to 0.5 m/s
Allowable
operating
frequency
Mechanical 60 operations/min
Electrical 30 operations/min (with resistive load)
Durability *2 Mechanical 1,000,000 operations min.
Electrical 200,000 operations min. (for a resistive load of 10 A at 125 VAC)
Contact type SPST-NO+SPST-NC
Terminal type Screw terminals
Emergency-
stop switch
specifications
Switch model A165E-M-02
Operating method Slow action, Direct-opening mechanism
Operating functions Push to lock, turn to reset
Contact is opened by pushing in switch and closed by returning switch to original position.
Contact type DPST-NC
Operating part Size: 40 dia. Color: red, non-illuminated
Terminal type Soldered terminals

Note: 1. The values in the above table are the initial values.
           2. For more details on specifications, refer to individual specification sheets for the relevant models.
*1. The specification given for the degree of protection is for the built-in switch (D4N-2187) and does not apply to the
       casing for the whole product.
*2. The durability values shown above are for operation at an ambient temperature of 5°C to 35°C, an ambient humidity
       of 40% to 70%RH, with an operating stroke of 30 mm at a point 20 mm away from the end of the actuator.
       Contact your OMRON representative for details on other operating conditions.