Page top

E32-T11NF

Oil-resistant Fiber Unit

E32-T11NF

Fiber Units for Reliable, Stable Operation in Cutting Oil Environments

Installation Information

Models Installation Weight
(packed state)
(g)
Ambient
temperature
Tightening
torque
Mounting
hole
E32-T11NF 2M -25 to 70 °C 12 N·m 8.5 +0.5 dia. 80

Models Cable
Bending
radius
Unbendable
length
Tensile
strength
Sheath
material
Core
material
Emitter/receiver
differentiation
E32-T11NF 2M R1 0 29.4 N Fluororesin Plastic None