Page top

E2CY-SD

Non-ferrous-metal-detecting Proximity Sensor (Separate Amplifier Type)

E2CY-SD

Achieve stable detection of non-ferrous metals such as aluminum, copper, and stainless steel.

(Unit: mm)

Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified.

Sensors

E2CY-X1R5A

E2CY-SD Dimensions 3

E2CY-C1R5A-1

E2CY-SD Dimensions 4

E2CY-C2A(F)

E2CY-SD Dimensions 5

* E2CY-C2AF: 2.5-dia. coaxial cable (Fluororesin) with 1 conductor (Conductor cross section: 0.17 mm2),
     Standard length: 3 m

E2CY-V3A

E2CY-SD Dimensions 6

Amplifier Unit

E2CY-SD11
E2CY-SD41

E2CY-SD Dimensions 8

* The dimension to the digital display surface is 29.3 mm, and the dimension to the operation button surface is 29.8 mm.
Note: You can mount the Amplifier Unit on a DIN Track without using the Mounting Bracket.