Page top

E2CY-SD

Non-ferrous-metal-detecting Proximity Sensor (Separate Amplifier Type)

E2CY-SD

Achieve stable detection of non-ferrous metals such as aluminum, copper, and stainless steel.

Sensors Amplifier Unit
Appearance Stable sensing distance Model Output configuration Model
Shielded
M5 1.5 mm E2CY-X1R5A 3M DC 3-wire
NPN open collector
E2CY-SD11 2M
5.4 dia. E2CY-C1R5A-1 3M
8 dia. 2 mm E2CY-C2A 3M
Flat 3 mm E2CY-V3A 3M
8 dia. 2 mm E2CY-C2AF 3M