Page top

FJ Series (All-in-One Vision System)

PC Vision System

FJ Series (All-in-One Vision System)

PC-based, flexible image processing system. All-in-One Vision System.

Caution: All units are in millimeters unless otherwise indicated.

Controllers

LCD-integrated type

FJ-300[]/FJ-300[]-10
FJ-H300[]/FJ-H300[]-10

FJ Series (All-in-One Vision System) Dimensions 3

Box-type

FJ-305[]/FJ-305[]-10
FJ-H305[]/FJ-H305[]-10

FJ Series (All-in-One Vision System) Dimensions 5

FJ-35[]/FJ-35[]-10

FJ Series (All-in-One Vision System) Dimensions 6

Cable

Camera Cable

Camera Cable

FZ-VS3

FJ Series (All-in-One Vision System) Dimensions 9

Bend resistant Camera Cable

FZ-VSB3

FJ Series (All-in-One Vision System) Dimensions 10

Right-angle Camera Cable

FZ-VSL3

FJ Series (All-in-One Vision System) Dimensions 11

Bend resistant Right-angle Camera Cable

FZ-VSLB3

FJ Series (All-in-One Vision System) Dimensions 12

Long-distance Camera Cable

FZ-VS4

FJ Series (All-in-One Vision System) Dimensions 13

Long-distance Right-angle Camera Cable

FZ-VSL4

FJ Series (All-in-One Vision System) Dimensions 14

Note1. Cable is available in 2m/3m/5m/10m.
         2. Each camera cables has polarity. Please ensure that the name plate side of the cable is connected to the
              controller.
         3. Cable is available in 15m.

Parallel Cable

FZ-VP

FJ Series (All-in-One Vision System) Dimensions 17

Note 1: cable is available in 2 m/5 m.

FZ-VPX

FJ Series (All-in-One Vision System) Dimensions 18

Note 1: cable is available in 2 m/5 m.

Monitor Cable

FZ-VM

FJ Series (All-in-One Vision System) Dimensions 20

Note 1: cable is available in 2 m/5 m.

Cameras

Digital cameras

300,000-pixel camera
FZ-S
FZ-SC

FJ Series (All-in-One Vision System) Dimensions 23

2 million-pixel camera
FZ-S2M
FZ-SC2M

FJ Series (All-in-One Vision System) Dimensions 24

5 million-pixel camera
FZ-S5M2
FZ-SC5M2

FJ Series (All-in-One Vision System) Dimensions 25

Small digital cameras

Camera head
Flat camera
FZ-SF
FZ-SFC

FJ Series (All-in-One Vision System) Dimensions 27

Pen-shaped camera
FZ-SP
FZ-SPC

FJ Series (All-in-One Vision System) Dimensions 28

Camera amplifier
Can be used for both flat cameras and pen-shaped cameras

FJ Series (All-in-One Vision System) Dimensions 29

High speed camera

FZ-SHC
FZ-SH

FJ Series (All-in-One Vision System) Dimensions 31

Intelligent Compact Cameras

(Dimensional drawings are provided here only for the products that have undergone design changes as of Dec. 2012.)

Narrow view/Standard
FZ-SQ010F
FZ-SQ050F

FJ Series (All-in-One Vision System) Dimensions 33

Note 1. The mounting brackets can be connected to either side.

Wide View
FZ-SQ100F (long-distance)
FZ-SQ100N (short-distance)

FJ Series (All-in-One Vision System) Dimensions 34

Note 1. The mounting brackets can be connected to either side.

See the diagram below when mounting bracket FQ-XL2 is attached.

FJ Series (All-in-One Vision System) Dimensions 35

Lens for small camera

FZ-LES Series

FJ Series (All-in-One Vision System) Dimensions 37
FJ Series (All-in-One Vision System) Dimensions 38

Extension Tubes for small camera

FZ-LESR

FJ Series (All-in-One Vision System) Dimensions 40

Camera Cable Extension Unit

FZ-VSJ

FJ Series (All-in-One Vision System) Dimensions 42

LCD Monitor

FZ-M08

FJ Series (All-in-One Vision System) Dimensions 44