Page top

FJ Series (All-in-One Vision System)

PC Vision System

FJ Series (All-in-One Vision System)

PC-based, flexible image processing system. All-in-One Vision System.

Controller

CPU Type Dual-task HALCON installed *1 No. of Cameras Output Model
Core i5 2.4 GHz
3068_lu_1_1
Controller
integrated
with LCD
Yes No 2 NPN FJ-3000 *4
Yes No 4 NPN FJ-3000-10 *4
Yes No 2 PNP FJ-3005 *4
Yes No 4 PNP FJ-3005-10 *4
Yes Yes 2 NPN FJ-H3000 *4
Yes Yes 4 NPN FJ-H3000-10 *4
Yes Yes 2 PNP FJ-H3005 *4
Yes Yes 4 PNP FJ-H3005-10 *4
Box-type
Controller
Yes No 2 NPN FJ-3050 *2
Yes No 4 NPN FJ-3050-10 *2
Yes No 2 PNP FJ-3055 *2
Yes No 4 PNP FJ-3055-10 *2
Yes Yes 2 NPN FJ-H3050 *3
Yes Yes 4 NPN FJ-H3050-10 *3
Yes Yes 2 PNP FJ-H3055 *3
Yes Yes 4 PNP FJ-H3055-10 *3
Atom 1.6 GHz
3068_lu_1_2
Box-type
Controller
No No 2 NPN FJ-350 *4
No No 4 NPN FJ-350-10 *4
No No 2 PNP FJ-355 *4
No No 4 PNP FJ-355-10 *4

*1. HALCON runtime license has been installed. The development of HALCON requires HDevelop.
*2. The production of the FJ-series Controllers FJ-305[]/-305[]-10 were discontinued at the end of October 2015.
*3. The production of the FJ-series Controllers FJ-H305[]/-H305[]-10 were discontinued at the end of September 2016.
*4. The production of the FJ-series Controllers FJ-300[]/-300[]-10/-H300[]/-H300[]-10/-35[]/-35[]-10 will be discontinued
     at the end of March 2018.

Development Environment

Type Model Operating environment
Application Producer
3068_lu_2_1
FJ-AP1 · CPU: Intel Pentium Processor (SSE2 or higher)
· OS: Windows XP Professional (32bit) Service pack 3 or later, or Windows 7 Professional
(32bit) or Enterprise (32bit) or Ultimate (32bit)
· .NET Framework: .NET Framework 3.5 or higher
· Memory: At least 2 GB RAM
Available disk space: At least 2 GB
· Browser: Microsoft® Internet Explorer 6.0 or later
· Display: XGA (1024×768), True Color (32-bit) or higher
· Optical drive: CD/DVD drive
· The following software is required to customize the software:
Microsoft® Visual Studio® 2010 Professional

Cameras

Appearance Type Model Remarks
3068_lu_3_1 Digital Cameras 300,000-pixels Color FZ-SC Lens required
Monochrome FZ-S
3068_lu_3_2 Digital Cameras 2 million pixels Color FZ-SC2M
Monochrome FZ-S2M
3068_lu_3_3 Digital Cameras 5 million pixels Color FZ-SC5M2
Monochrome FZ-S5M2
3068_lu_3_4 Small Digital
Cameras
300,000-pixel flat type Color FZ-SFC Lens for small cameras
required
Monochrome FZ-SF
3068_lu_3_5 Small Digital
Cameras
300,000-pixel pen type Color FZ-SPC
Monochrome FZ-SP
3068_lu_3_6 High-speed
Cameras
300,000-pixels Color FZ-SHC Lens required
Monochrome FZ-SH
3068_lu_3_7 Intelligent
Compact
Cameras
Wide View (Long-distance) Color FZ-SQ100F Camera + Lens +
High-power Lighting
Wide View (Short-distance) Color FZ-SQ100N
Standard Color FZ-SQ050F
Narrow View Color FZ-SQ010F

Cameras Peripheral Devices

Appearance Type Model Remarks
3068_lu_4_1 CCTV Lenses 3Z4S-LE Series ---
Extension Tubes
3068_lu_4_2 Low-distortion Lenses 3Z4S-LE SV-0614H/SV-0814H/
SV-1214H/SV-1614H/SV-2514H/
SV-3514H/SV-5014H/SV-7525H/
SV-10028H
Low distortion lens for 2-million
and 5-million Pixel Cameras
3068_lu_4_3 Lenses for Small
Camera
FZ-LES3/LES6/LES16/LES30 Lens for 300,000-
pixel Small Cameras
Extension Tubes for Small
Camera
FZ-LESR Extension Tubes for 300,000-
pixel Small Cameras
3068_lu_4_6 For
Intelligent
Compact
Camera
Mounting brackets FQ-XL/XL2 ---
3068_lu_4_7 Polarizing Filter
Attachment
FQ-XF1

Cables

Appearance Type Cable length: Model
3068_lu_5_1 Camera Cable 2m FZ-VS3 2M
3m FZ-VS3 3M
5m FZ-VS3 5M
10m *2 FZ-VS3 10M
3068_lu_5_2 Bend resistant Camera Cable 2m FZ-VSB3 2M
3m FZ-VSB3 3M
5m FZ-VSB3 5M
10m *2 FZ-VSB3 10M
3068_lu_5_3 Right-angle Camera Cable *1 2m FZ-VSL3 2M
3m FZ-VSL3 3M
5m FZ-VSL3 5M
10m *2 FZ-VSL3 10M
3068_lu_5_4 Bend resistant Right-angle Camera Cable *1 2m FZ-VSLB3 2M
3m FZ-VSLB3 3M
5m FZ-VSLB3 5M
10m *2 FZ-VSLB3 10M
3068_lu_5_5 Long-distance Camera Cable 15m *3 FZ-VS4 15M
3068_lu_5_6 Long-distance Right-angle Camera Cable *1 15m *3 FZ-VSL4 15M
3068_lu_5_7 Cable Extension Unit
Up to two Extension Units and threecables can be connected.
(Maximum cable length: 45 m) *4
-- FZ-VSJ
3068_lu_5_8 Monitor Cable 2m FZ-VM 2M
5m FZ-VM 5M
3068_lu_5_9 Parallel Cable 2m FZ-VP 2M
5m FZ-VP 5M
3068_lu_5_10
Parallel I/O Cable for Connector-terminal Conversion Unit *5 2m FZ-VPX 2M
5m FZ-VPX 5M

*1. This Cable has an L-shaped connector on the Camera end.
*2. The 10-m Cable cannot be used for the 5-million pixel camera.
*3. The 15-m Cable cannot be used for the 5-million pixel camera.
*4. Maximum cable length depends on type of camera and cable length to connect. For details, refer to
       "Cameras / Cables Connection Table" on Catalog.
*5. Connector-Terminal Block Conversion Units can be connected (Recommended Products: OMRON XW2R-J50G-T,
       XW2R-E50G-T,XW2R-P50G-T).

Peripheral Devices

Appearance Type Model Remarks
3068_lu_6_1 LCD Monitor FZ-M08 For box-type controller
3068_lu_6_2 USB Memory FZ-MEM2G Capacity: 2 GB
FZ-MEM8G Capacity: 8 GB
3068_lu_6_3 VESA attachment FZ-VESA For installing the controller integrated with LCD
3068_lu_6_4 Desktop controller stand FZ-DS For installing the controller integrated with LCD
3068_lu_6_5 Lighting Controller For FL-Series FL-TCC1 Required to control external lighting from a
Controller
--- External Lighting FL-Series ---

Lenses

High-resolution, Low-distortion Lenses

Model 3Z4S-LE
SV-0614H
3Z4S-LE
SV-0814H
3Z4S-LE
SV-1214H
3Z4S-LE
SV-1614H
3Z4S-LE
SV-2514H
Appearance/
Dimensions (mm)
3068_lu_7_1
3068_lu_7_2
3068_lu_7_3
3068_lu_7_4
3068_lu_7_5
Focal length 6 mm 8 mm 12 mm 16 mm 25 mm
Brightness F1.4 F1.4 F1.4 F1.4 F1.4
Filter size M40.5 P0.5 M35.5 P0.5 M27 P0.5 M27 P0.5 M27 P0.5

Model 3Z4S-LE
SV-3514H
3Z4S-LE
SV-5014H
3Z4S-LE
SV-7525H
3Z4S-LE
SV-10028H
Appearance/
Dimensions (mm)
3068_lu_7_6
3068_lu_7_7
3068_lu_7_8
3068_lu_7_9
Focal length 35 mm 50 mm 75 mm 100 mm
Brightness F1.4 F1.4 F2.5 F2.8
Filter size M35.5 P0.5 M40.5 P0.5 M34.0 P0.5 M37.5 P0.5

CCTV Lenses

Model 3Z4S-LE
SV-03514V
3Z4S-LE
SV-04514V
3Z4S-LE
SV-0614V
3Z4S-LE
SV-0813V
3Z4S-LE
SV-1214V
3Z4S-LE
SV-1614V
Appearance/
Dimensions (mm)
3068_lu_8_10 3068_lu_8_11 3068_lu_8_1 3068_lu_8_2 3068_lu_8_3 3068_lu_8_4
Focal length 3.5mm 4.5mm 6 mm 8 mm 12 mm 16 mm
Brightness F1.4 F1.4 F1.4 F1.3 F1.4 F1.4
Filter size --- --- M27 P0.5 M25.5 P0.5 M27 P0.5 M27 P0.5

Model 3Z4S-LE
SV-2514V
3Z4S-LE
SV-3518V
3Z4S-LE
SV-5018V
3Z4S-LE
SV-7527V
3Z4S-LE
SV-10035V
Appearance/
Dimensions (mm)
3068_lu_8_5 3068_lu_8_6 3068_lu_8_7 3068_lu_8_8 3068_lu_8_9
Focal length 25 mm 35 mm 50 mm 75 mm 100 mm
Brightness F1.4 F1.8 F1.8 F2.7 F3.5
Filter size M27 P0.5 M27 P0.5 M30.5 P0.5 M30.5 P0.5 M30.5 P0.5

Lenses for small camera

Model FZ-LES3 FZ-LES6 FZ-LES16 FZ-LES30
Appearance/Dimensions (mm)
3068_lu_9_1
3068_lu_9_2
3068_lu_9_3
3068_lu_9_4
Focal length 3 mm 6 mm 16 mm 30 mm
Brightness F 2.0 F 2.0 F 3.4 F 3.4

Extension Tubes

Model 3Z4S-LE SV-EXR
Contents Set of 7 tubes (40 mm, 20 mm, 10 mm, 5 mm, 2.0 mm, 1.0 mm, and 0.5 mm)
Maximum outer diameter: 30 mm dia.

Extension Tubes for small camera

Model FZ-LESR
Contents Set of 3 tubes (15 mm, 10 mm, 5 mm)
Maximum outer diameter: 12 mm dia.

  • Do not use the 0.5-mm, 1.0-mm, and 2.0-mm Extension Tubes attached to each other. Since these Extension Tubes are placed over the threaded section of the Lens or other Extension Tube, the connection may loosen when more than one 0.5-mm, 1.0-mm or 2.0-mm Extension Tube are used together.
  • Reinforcement is required to protect against vibration when Extension Tubes exceeding 30 mm are used.