Page top

FJ Series (All-in-One Vision System)

PC Vision System

FJ Series (All-in-One Vision System)

PC-based, flexible image processing system. All-in-One Vision System.

Controller

Model NPN Output FJ-
3000
FJ-
3000-10
FJ-
3050
FJ-
3050-10
FJ-
H3000
FJ-
H3000-10
PNP Output FJ-
3005
FJ-
3005-10
FJ-
3055
FJ-
3055-10
FJ-
H3005
FJ-
H3005-10
Controller type Controller integrated
with LCD
Box-type
controller
Controller integrated
with LCD
No. of cameras 2 4 2 4 2 4
CPU Intel Core i5-520E Processor 2.40 GHz
Main memory 3 GB
Storage Compact Flash 2 GB
OS Windows Embedded Standard 2009
Dual-task Yes
HALCON installed No Yes
Connected camera Can be connected to all cameras.
Operation Controller integrated with LCD: touch pen, mouse, etc.
Box-type controller: mouse, etc.
Processing resolution Intelligent Compact Camera: 752 (H) × 480 (V)
300,000-pixel camera: 640 (H) × 480 (V)
2-million pixel camera: 1600 (H) × 1200 (V), 5-million pixel
camera: 2488 (H) × 2044 (V)
No. of scenes 32
Number
of
logged
images
When con-
nected to an
Intelligent
Compact
Camera
Connected to 1 camera 214
Connected to 2 cameras 107
Connected to 3 cameras 71
Connected to 4 cameras 53
When con-
nected to a
300,000-pixel
camera
Connected to 1 camera Color camera: 250, Monochrome Camera: 252
Connected to 2 cameras Color camera: 125, Monochrome Camera: 126
Connected to 3 cameras Color camera: 83, Monochrome Camera: 84
Connected to 4 cameras Color camera: 62, Monochrome Camera: 63
When con-
nected to a
2 million-
pixel camera
Connected to 1 camera Color camera: 40, Monochrome Camera: 40
Connected to 2 cameras Color camera: 20, Monochrome Camera: 20
Connected to 3 cameras Color camera: 13, Monochrome Camera: 13
Connected to 4 cameras Color camera: 10, Monochrome Camera: 10
When con-
nected to a
5 million-
pixel camera
Connected to 1 camera Color camera: 15, Monochrome Camera: 15
Connected to 2 cameras Color camera: 7, Monochrome Camera: 7
Connected to 3 cameras Color camera: 5, Monochrome Camera: 5
Connected to 4 cameras Color camera: 3, Monochrome Camera: 3
Serial communications RS-232C/422A: 1CH
Network communications Ethernet 100BASE-TX/10BASE-T
EtherNet/IP Ethernet port baud rate: 100 Mbps (100BASE-TX)
Parallel I/O 17 inputs (RESET, STEP0/ENCTRIG_Z0, STEP1/ENCTRIG_Z1,
DSA0 to 1, ENCTRIG_A0 to 1, ENCTRIG_B0 to 1, DI0 to 7)
29 outputs (RUN/BUSY1, BUSY0, GATE0 to 1, OR0 to 1,
READY0 to 1, ERROR, STGOUT0 to 3*, DO0 to 15)
Monitor interface Controller integrated with LCD: integrated controller and LCD
12.1 inch TFT color LCD (Resolution: XGA 1,024 × 768 dots)
Box-type controller: Analog RGB video output, 1 channel
(Resolution: XGA 1,024 × 768 dots)
USB interface 4 channels (supports USB 1.1 and 2.0)
Power supply voltage 20.4 to 26.4 VDC
Current
con-
sumption
(at 24.0
VDC)
When connected to an Intelligent
Compact Camera
5.0 A
max.
7.5 A
max.
5.0 A
max.
7.5 A
max.
5.0 A
max.
7.5 A
max.
When connected to a 300,000-pixel,
2 million-pixel, or 5 million-pixel
camera
3.7 A
max.
4.9 A
max.
3.7 A
max.
4.9 A
max.
3.7 A
max.
4.9 A
max.
Ambient temperature range Operating:
0 to +45°C for low cooling fan speeds
0 to +50°C for high cooling fan speeds
Storage: -20 to 65°C (with no icing or condensation)
Ambient humidity range Operating and storage: 35 to 85°C (with no condensation)
Weight Approx. 3.4 kg Approx. 1.9 kg Approx. 3.4 kg
Accessories Controller integrated with LCD: touch pen (one, inside the front
panel), Instruction Manual, 6 mounting brackets, Member
registration sheet
Box-type controller: Instruction Manual, Member registration
sheet

Model NPN Output FJ-H3050 FJ-H3050-10 FJ-350 FJ-350-10
PNP Output FJ-H3055 FJ-H3055-10 FJ-355 FJ-355-10
Controller type Box-type controller Box-type controller
No. of cameras 2 4 2 4
CPU Intel Core i5-520E Processor 2.40
GHz
Intel Atom N270
Processor 1.6 GHz
Main memory 3 GB 2 GB
Storage Compact Flash 2 GB
OS Windows Embedded Standard 2009
Dual-task Yes No
HALCON installed Yes No
Connected camera Can be connected to all cameras.
Operation Controller integrated with LCD: touch pen, mouse, etc.
Box-type controller: mouse, etc.
Processing resolution Intelligent Compact Camera: 752 (H) × 480 (V)
300,000-pixel camera: 640 (H) × 480 (V)
2-million pixel camera: 1600 (H) × 1200 (V), 5-million pixel
camera: 2488 (H) × 2044 (V)
No. of scenes 32
Number
of
logged
images
When con-
nected to an
Intelligent
Compact
Camera
Connected to 1 camera 214
Connected to 2 cameras 107
Connected to 3 cameras 71
Connected to 4 cameras 53
When con-
nected to a
300,000-pixel
camera
Connected to 1 camera Color camera: 250, Monochrome Camera: 252
Connected to 2 cameras Color camera: 125, Monochrome Camera: 126
Connected to 3 cameras Color camera: 83, Monochrome Camera: 84
Connected to 4 cameras Color camera: 62, Monochrome Camera: 63
When con-
nected to a
2 million-
pixel camera
Connected to 1 camera Color camera: 40, Monochrome Camera: 40
Connected to 2 cameras Color camera: 20, Monochrome Camera: 20
Connected to 3 cameras Color camera: 13, Monochrome Camera: 13
Connected to 4 cameras Color camera: 10, Monochrome Camera: 10
When con-
nected to a
5 million-
pixel camera
Connected to 1 camera Color camera: 15, Monochrome Camera: 15
Connected to 2 cameras Color camera: 7, Monochrome Camera: 7
Connected to 3 cameras Color camera: 5, Monochrome Camera: 5
Connected to 4 cameras Color camera: 3, Monochrome Camera: 3
Serial communications RS-232C/422A: 1CH RS-232C: 1CH
Network communications Ethernet 100BASE-TX/10BASE-T Ethernet 1000BASE-T/
100BASE-TX/
10BASE-T
EtherNet/IP Ethernet port baud rate: 100 Mbps (100BASE-TX)
Parallel I/O 17 inputs (RESET, STEP0/
ENCTRIG_Z0, STEP1/ENCTRIG_Z1,
DSA0 to 1, ENCTRIG_A0 to 1,
ENCTRIG_B0 to 1, DI0 to 7)
29 outputs (RUN/BUSY1, BUSY0,
GATE0 to 1, OR0 to 1, READY0 to 1,
ERROR, STGOUT0 to 3*, DO0 to 15)
11 inputs (RESET, STEP,
DSA, DI0 to 7)
26 outputs (RUN, BUSY,
GATE, OR, READY,
ERROR, STGOUT0 to
3*, DO0 to 15)
Monitor interface Controller integrated with LCD: integrated controller and LCD
12.1 inch TFT color LCD (Resolution: XGA 1,024 × 768 dots)
Box-type controller: Analog RGB video output, 1 channel
(Resolution: XGA 1,024 × 768 dots)
USB interface 4 channels (supports USB 1.1 and
2.0)
2 channels (supports
USB 1.1 and 2.0)
Power supply voltage 20.4 to 26.4 VDC
Current
con-
sumption
(at 24.0
VDC)
When connected to an Intelligent
Compact Camera
5.0 A
max.
7.5 A
max.
4.0 A
max.
5.5 A
max.
When connected to a 300,000-pixel,
2 million-pixel, or 5 million-pixel
camera
3.7 A
max.
4.9 A
max.
2.6 A
max.
2.9 A
max.
Ambient temperature range Operating:
0 to +45°C for low cooling fan
speeds
0 to +50°C for high cooling fan
speeds
Storage: -20 to 65°C (with no icing
or condensation)
Operating: 0 to 50°C
Storage: -20 to 65°C
(with no icing or
condensation)
Ambient humidity range Operating and storage: 35 to 85°C (with no condensation)
Weight Approx. 1.9 kg Approx. 1.8 kg
Accessories Controller integrated with LCD: touch pen (one, inside the
front panel), Instruction Manual, 6 mounting brackets, Member
registration sheet
Box-type controller: Instruction Manual, Member registration
sheet

* STGOUT 2 to 3 only for camera 4ch type

Digital Cameras

FZ-S FZ-SC FZ-S2M FZ-SC2M FZ-S5M2 FZ-SC5M2
Image elements Interline transfer reading all
pixels, 1/3-inch CCD image
elements
Interline transfer reading all
pixels, 1/1.8-inch CCD image
elements
Interline transfer reading all
pixels, 2/3-inch CCD image
elements
Color/Monochrome Monochrome Color Monochrome Color Monochrome Color
Effective pixels 640 (H) × 480 (V) 1600 (H) × 1200 (V) 2448 (H) × 2044 (V)
Pixel size 7.4 (μm) × 7.4 (μm) 4.4 (μm) × 4.4 (μm) 3.45 (μm) × 3.45 (μm)
Shutter function Electronic shutter; select
shutter speeds from 1/10 to
1/50,000 s
Electronic shutter; select
shutter speeds from 1/10 to
1/50,000 s
Electronic shutter; select
shutter speeds from 1/10 to
1/50,000 s
Partial function 12 to 480 lines 12 to 1200 lines 12 to 2044 lines
Frame rate (image
read time)
80 fps (12.5 ms) 30 fps (33.3 ms) 16 fps (62.5 ms)
Field of vision,
installation distance
Selecting a lens according to the field of vision and installation distance
Ambient
temperature range
Operating: 0 to 50°C
Storage: -25 to 65°C (with no
icing or condensation)
Operating: 0 to 40°C
Storage: -25 to 65°C (with no
icing or condensation)
Operating: 0 to 40°C
Storage: -25 to 65°C (with no
icing or condensation)
Ambient humidity
range
Operating and storage: 35% to 85% (with no condensation)
Weight Approx. 55 g Approx. 76 g Approx. 140 g
Accessories Instruction manual

Small Digital Cameras

FZ-SF FZ-SFC FZ-SP FZ-SPC
Image elements Interline transfer reading all pixels, 1/3-inch CCD image elements
Color/Monochrome Monochrome Color Monochrome Color
Effective pixels 640 (H) × 480 (V)
Pixel size 7.4 (μm) × 7.4 (μm)
Shutter function Electronic shutter; select shutter speeds from 1/10 to 1/50,000 s
Partial function 12 to 480 lines
Frame rate (image read time) 80 fps (12.5 ms)
Field of vision, installation
distance
Selecting a lens according to the field of vision and installation distance
Ambient temperature range Operating: 0 to 50°C (camera amp)
0 to 45°C (camera head)
Storage: -25 to 65°C (with no icing or
condensation)
Operating: 0 to 50°C (camera amp)
0 to 45°C (camera head)
Storage: -25 to 65°C (with no icing or
condensation)
Ambient humidity range Operating and storage: 35% to 85% (with
no condensation)
Operating and storage: 35% to 85% (with
no condensation)
Weight Approx.150 g Approx.150 g
Accessories Instruction manual, installation bracket,
Four mounting brackets (M2)
Instruction manual

High-speed Cameras

FZ-SH FZ-SHC
Image elements Interline transfer reading all pixels, 1/3-inch CCD image elements
Color/Monochrome Monochrome Color
Effective pixels 640 (H) × 480 (V)
Pixel size 7.4 (μm) × 7.4 (μm)
Shutter function Electronic shutter; select shutter speeds from 1/10 to 1/50,000 s
Partial function 12 to 480 lines
Frame rate (image read time) 204 fps (4.9 ms)
Field of vision, installation distance Selecting a lens according to the field of vision and installation distance
Ambient temperature range Operating: 0 to 40°C
Storage: -25 to 65°C
(with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Weight Approx. 105 g
Accessories Instruction manual

Intelligent Compact Cameras

FZ-SQ010F FZ-SQ050F FZ-SQ100F FZ-SQ100N
Image elements 1/3-inch CMOS image elements
Color/Monochrome Color
Effective pixels 752 (H) × 480 (V)
Pixel size 6.0 (μm) × 6.0 (μm)
Shutter function 1/250 to 1/32,258
Partial function 8 to 480 lines
Frame rate (image read time) 60 fps
Field of vision 7.5 × 4.7 to 13 ×
8.2 mm
13 × 8.2 to 53 ×
33 mm
53 × 33 to 240 ×
153 mm
29 × 18 to 300 ×
191 mm
Installation distance 38 to 60 mm 56 to 215 mm 220 to 970 mm 32 to 380 mm
LED class * Risk Group 2
Ambient temperature range Operating: 0 to 50°C Storage: -25 to 65°C
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Weight Approx. 150 g Approx. 140 g
Accessories Mounting bracket (FQ-XL), polarizing filter attachment (FQ-XF1), instruction manual and
warning label

* Applicable standards : IEC62471-2

LCD Monitor

FZ-M08
Size 8.4 inches
Type Liquid crystal color TFT
Resolution 1,024 × 768 dots
Input signal Analog RGB video input, 1 channel
Power supply voltage 21.6 to 26.4 VDC
Current consumption Approx. 0.7 A max.
Ambient temperature range Operating: 0 to 50°C Storage: -25 to 65°C (with no icing or condensation)
Ambient humidity range Operating and storage: 35 to 85% (with no condensation)
Weight Approx. 1.2 kg
Accessories Instruction Sheet and 4 mounting brackets

Camera Cables

FZ-VS3 (2 m) FZ-VSB3 (2 m) FZ-VSL3 (2 m) FZ-VSLB3 (2 m)
Type Standard Bend resistant Right-angle Bend resistant Right-angle
Shock resistiveness (durability) 10 to 150 Hz single amplitude 0.15 mm 3 directions, 8 strokes, 4 times
Ambient temperature range Operation and storage: 0 to 65 °C (with no icing or condensation)
Ambient humidity range Operation and storage: 40 to 70%RH (with no condensation)
Ambient atmosphere No corrosive gases
Material Cable sheath, connector: PVC
Minimum bending radius 69 mm 69 mm 69 mm 69 mm
Weight Approx. 170 g Approx. 180 g Approx. 170 g Approx. 180 g

Monitor Cable

FZ-VM
Vibration resistiveness 10 to 150 Hz single amplitude 0.15 mm 3 directions, 8 strokes, 4 times
Ambient temperature range Operation: 0 to +50°C; Storage: -20 to +65°C (with no icing or condensation)
Ambient humidity range Operation and storage: 35 to 85%RH (with no condensation)
Ambient atmosphere No corrosive gases
Material Cable sheath: heat-resistant PVC Connector: PVC
Minimum bending radius 75 mm
Weight approx. 170 g

Cable Extension Unit

FZ-VSJ
Power supply voltage *1 11.5 to 13.5 VDC
Current consumption *2 1.5 A max.
Ambient temperature range Operating: 0 to 50°C Storage: -25 to 65°C (with no icing or condensation)
Ambient humidity range Operating and storage: 35 to 85% (with no condensation)
Maximum Units connectable 2 Units per Camera
Weight Approx. 240 g
Accessories Instruction Sheet and 4 mounting screws

*1. A 12-VDC power supply must be provided to the Cable Extension Unit when connecting the Intelligent camera, the
      Intelligent Compact Camera, the Strobe controller, or the Lighting Controller.
*2. The current consumption shows when connecting the Cable Extension Unit to an external power supply.

Long-distance Camera Cables

FZ-VS4 (15 m) FZ-VSL4 (15 m)
Type Standard Right-angle
Shock resistiveness (durability) 10 to 150 Hz single amplitude 0.15 mm 3 directions, 8 strokes, 4 times
Ambient temperature range Operation and storage: 0 to 65 °C (with no icing or condensation)
Ambient humidity range Operation and storage: 40 to 70%RH (with no condensation)
Ambient atmosphere No corrosive gases
Material Cable sheath, connector: PVC
Minimum bending radius 78 mm
Weight Approx. 1400 g

Parallel Cable

FZ-VP FZ-VPX
Vibration resistiveness 10 to 150 Hz single amplitude 0.15 mm 3 directions, 8 strokes, 4 times
Ambient temperature range Operation: 0 to +50°C; Storage: -20 to +65°C (with no icing or condensation)
Ambient humidity range Operation and storage: 35 to 85%RH (with no condensation)
Ambient atmosphere No corrosive gases
Material Cable sheath: heat-resistant PVC Connector: resin
Minimum bending radius 75 mm
Weight approx.160 g approx.180 g

Cameras/Cables Connection Table

Type of
camera
Model Cable
length
High-speed
cameras
Digital cameras Small digital
cameras
Intelligent
compact
cameras
300,000
-pixel
2 million
-pixel
5 million
-pixel
Pen type/
flat type
Camera Cables
Right-angle
camera cables
FZ-VS3
FZ-VSL3
2 m Yes Yes Yes Yes Yes Yes
3 m Yes Yes Yes Yes Yes Yes
5 m Yes Yes Yes Yes Yes Yes
10 m Yes Yes Yes No Yes Yes
Bend resistant
camera cables
Bend resistant
Right-angle
Camera Cable
FZ-VSB3
FZ-VSLB3
2 m Yes Yes Yes Yes Yes Yes
3 m Yes Yes Yes Yes Yes Yes
5 m Yes Yes Yes Yes Yes Yes
10 m Yes Yes Yes No Yes Yes
Long-distance
camera cable
Long-distance
right-angle
camera cable
FZ-VS4
FZ-VSL4
15 m Yes Yes Yes No Yes Yes