Page top

FQ-CR Series

Code Reader

FQ-CR Series

Exceptional Reading Performance with Easy Operation

Code Reader

Narrow View Standard
3070_lu_1_1
3070_lu_1_2
2D Code Reader Multi Code Reader 2D Code Reader Multi Code Reader
NPN FQ-CR20010F-M FQ-CR10010F-M FQ-CR20050F-M FQ-CR10050F-M
PNP FQ-CR25010F-M FQ-CR15010F-M FQ-CR25050F-M FQ-CR15050F-M

Note: Tolerance (field of vision): ±10% max.

Wide View (Long-distance) Wide View (Short-distance)
3070_lu_1_3
3070_lu_1_4
2D Code Reader Multi Code Reader 2D Code Reader Multi Code Reader
NPN FQ-CR20100F-M FQ-CR10100F-M FQ-CR20100N-M FQ-CR10100N-M
PNP FQ-CR25100F-M FQ-CR15100F-M FQ-CR25100N-M FQ-CR15100N-M

Note: Tolerance (field of vision): ±10% max.

Touch Finder

Type Model
DC power supply FQ2-D30
AC/DC/battery FQ2-D31 *

* AC Adapter and Battery are sold separately.

Cables (Robot cable)

Type Cable length Model
FQ Ethernet Cables
(connect Code Reader to Touch Finder, Code Reader to PC)
2 m FQ-WN002
10 m FQ-WN010
20 m FQ-WN020
I/O Cables 2 m FQ-WD002
10 m FQ-WD010
20 m FQ-WD020

Industrial Switching Hubs (Recommended)

Appearance Number of ports Failure detection Current consumption Model
3070_lu_4_1 3 None 0.22 A W4S1-03B
3070_lu_4_2 5 None 0.22 A W4S1-05B
Supported W4S1-05C

Accessories

Application Appearance Name Model
For Code Reader
3070_lu_5_1
Mounting Bracket (enclosed with Code Reader) FQ-XL
3070_lu_5_2
Mounting Bracket for highprecision sensing *1 
(sold separately)
FQ-XL2
3070_lu_5_3
Polarizing Filter Attachment (enclosed with Code Reader) FQ-XF1
For Touch Finder
3070_lu_5_4
Panel Mounting Adapter FQ-XPM
3070_lu_5_5
AC Adapter (for models for DC/AC/Battery) FQ-AC1
3070_lu_5_6
Battery *2 (for models for DC/AC/Battery) FQ-BAT1
3070_lu_5_7
Touch Pen (enclosed with Touch Finder) FQ-XT
3070_lu_5_8
Strap FQ-XH
3070_lu_5_9
SD Card (2 GB) HMC-SD291

*1. A mounting Bracket with improved resistance to vibrations and other external stresses that cause displacement of the optical axis and field of view.
*2. The Battery uses a lithium ion secondary battery. Confirm any applicable laws and regulations in the destination country if you export the Battery.